(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Standardized stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
· Dedicated design to match the main rail sizes of 15, 20, 25, 30, 35, etc.
· Supports a wide variety of applications with a stopper bolt enabling precise position adjustment, a bolt with urethane that mitigates impact noise, and so on.
Part Number |
---|
LSPN-01-FH |
LSPN-01S-FH |
LSPN-02-FH |
LSPN-02S-FH |
LSPN-03-FH |
LSPN-03S-FH |
LSPN-04-FH |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Width (mm) | Height (mm) | Thickness (mm) | Screw Size MXP |
---|---|---|---|---|---|---|---|---|---|---|---|
594,011 VND | 1 Piece(s) | 9 Day(s) or more | 10 | S25C | Black oxide finish | 12 | 20 | 32 | M6XP0.75 | ||
594,011 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SCS13 | NA | 12 | 20 | 32 | M6XP0.75 | ||
607,160 VND | 1 Piece(s) | 9 Day(s) or more | 10 | S25C | Black oxide finish | 14 | 23 | 38 | M6XP0.75 | ||
607,160 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SCS13 | NA | 14 | 23 | 38 | M6XP0.75 | ||
633,851 VND | 1 Piece(s) | 9 Day(s) or more | 10 | S25C | Black oxide finish | 16 | 27 | 44 | M8X1.0P | ||
633,851 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SCS13 | NA | 16 | 27 | 44 | M8X1.0P | ||
713,536 VND | 1 Piece(s) | 9 Day(s) or more | 10 | S25C | Black oxide finish | 22 | 34 | 57 | M8X1.0P |
Loading...Tải…
Type_01 | Stopper | Bolt head shape | Flat |