(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Type Linear Stopper LSPN-RH

Compact Type Linear Stopper LSPN-RH
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      594,011VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standardized stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
· Dedicated design to match the main rail sizes of 15, 20, 25, 30, 35, etc.
· Supports a wide variety of applications with a stopper bolt enabling precise position adjustment, a bolt with urethane that mitigates impact noise, and so on.

 
Part Number
LSPN-01-RH
LSPN-01S-RH
LSPN-02-RH
LSPN-02S-RH
LSPN-03-RH
LSPN-03S-RH
LSPN-04-RH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Width
(mm)
Height
(mm)
Thickness
(mm)
Screw Size MXP

594,011 VND

1 Piece(s) 9 Day(s) or more 10S25CBlack oxide finish122032M6XP0.75

594,011 VND

1 Piece(s) 9 Day(s) or more 10SCS13NA122032M6XP0.75

607,160 VND

1 Piece(s) 9 Day(s) or more 10S25CBlack oxide finish142338M6XP0.75

607,160 VND

1 Piece(s) 9 Day(s) or more 10SCS13NA142338M6XP0.75

633,851 VND

1 Piece(s) 9 Day(s) or more 10S25CBlack oxide finish162744M8X1.0P

633,851 VND

1 Piece(s) 9 Day(s) or more 10SCS13NA162744M8X1.0P

713,536 VND

1 Piece(s) 9 Day(s) or more 10S25CBlack oxide finish223457M8X1.0P

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_01 Stopper Bolt head shape Arc