(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Linear Stopper With Urethane Bolt LSDN-U (Part Number)

Linear Stopper With Urethane Bolt LSDN-U
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      607,160VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standardized stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
· Dedicated design to match the main rail sizes of 15, 20, 25, 30, 35, etc.
· Supports a wide variety of applications with a stopper bolt enabling precise position adjustment, a bolt with urethane that mitigates impact noise, and so on.

 
Part Number
LSDN-02-U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Included Bolt

607,160 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH15LS15ALHSR15A323825M5 x 12

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_01 Stopper

Please check the type/dimensions/specifications of the part LSDN-02-U in the Linear Stopper With Urethane Bolt LSDN-U series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LSDN-02-U trong chuỗi Linear Stopper With Urethane Bolt LSDN-U.

Products like this...

Part Number
LSDN-01-U
LSDN-01S-U
LSDN-02S-U
LSDN-03-U
LSDN-03S-U
LSDN-04-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Included Bolt

607,160 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish--SRS15M323025M5 x 12

859,353 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA--SRS15M323025M5 x 12

859,353 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH15LS15ALHSR15A323825M5 x 12

620,306 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish-LH15AN-324325M5 x 12

872,900 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA-LH15AN-324325M5 x 12

620,306 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish--SRS20M323525M5 x 12