(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear Stopper with Urethane Bolt LSV-N-U

Linear Stopper with Urethane Bolt LSV-N-U
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      567,316VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Standardized stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
· Dedicated design to match the main rail sizes of 15, 20, 25, 30, 35, etc.
· Supports a wide variety of applications with a stopper bolt enabling precise position adjustment, a bolt with urethane that mitigates impact noise, and so on.

 
Part Number
LSV-02SN-U
LSV-03SN-U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSeries corresponding to IKO Series corresponding to NSK Series Corresponding to THK Height
(mm)

594,011 VND

1 Piece(s) 9 Day(s) or more 10LWH20LH15AN,LS20AL,LH20ANHSR20A26

567,316 VND

1 Piece(s) 9 Day(s) or more 10--SRS20M18

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_01 Stopper Material SUS304 Surface Treatment NA
Width(mm) 40 Thickness(mm) 12 Dowel Pins 4X10