(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear Stopper with Urethane LSZU Type (2)

Linear Stopper with Urethane LSZU Type (2)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      460,940VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.

 
Part Number
LSZU-02
LSZU-02S
LSZU-03
LSZU-03S
LSZU-05
LSZU-05S
LSZU-06
LSZU-06S
LSZU-07
LSZU-07S
LSZU-08
LSZU-08S
LSZU-09
LSZU-09S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

460,940 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH15LS15ALHSR15A50221235M5×16

594,011 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH15LS15ALHSR15A50221235M5×16

460,940 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH20LH15AN,LS20AL,LH20ANHSR20A50261235M5×16

594,011 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH20LH15AN,LS20AL,LH20ANHSR20A50261235M5×16

500,783 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish--SRS25M50231635M6 x 16

660,148 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA--SRS25M50231635M6 x 16

500,783 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish-LS25AL-50311635M6 x 16

660,148 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA-LS25AL-50311635M6 x 16

500,783 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH25LH25ALHSR25A50341635M6 x 16

660,148 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH25LH25ALHSR25A50341635M6 x 16

594,011 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH30LS30AL,LH30ALHSR30A65401645M8 x 20

819,513 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH30LS30AL,LH30ALHSR30A65401645M8 x 20

594,011 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH35LS35AL,LH35ALHSR35A65461645M8 x 20

819,513 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH35LS35AL,LH35ALHSR35A65461645M8 x 20

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_01 Stopper