(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
Part Number |
---|
LSYU-01 |
LSYU-01S |
LSYU-04 |
LSYU-04S |
LSYU-05 |
LSYU-05S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Series Corresponding to THK | Height (mm) | Thickness (mm) | Screw Hole Pitch P (mm) | Mounting Hole Size | Included Bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
354,965 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SS400 | Black oxide finish | SRS15M | 15 | 19 | 16 | 5.5 | M5×16 | ||
434,646 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | NA | SRS15M | 15 | 19 | 16 | 5.5 | M5×16 | ||
381,260 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SS400 | Black oxide finish | SRS20M | 19 | 25 | 16 | 5.5 | M5×20 | ||
487,635 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | NA | SRS20M | 19 | 25 | 16 | 5.5 | M5×20 | ||
381,260 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SS400 | Black oxide finish | SRS25M | 23 | 25 | 18 | 6.6 | M6×25 | ||
487,635 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | NA | SRS25M | 23 | 25 | 18 | 6.6 | M6×25 |
Loading...Tải…
Type_01 | Stopper | Width(mm) | 32 |