(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear Stopper with Urethane LSEU

Linear Stopper with Urethane LSEU
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      434,646VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.

 
Part Number
LSEU-01
LSEU-01S
LSEU-02
LSEU-02S
LSEU-03
LSEU-03S
LSEU-04
LSEU-04S
LSEU-05
LSEU-05S
LSEU-06
LSEU-06S
LSEU-07
LSEU-07S
LSEU-08
LSEU-08S
LSEU-09
LSEU-09S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

434,646 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish--SRS15M50301232M5×35

620,306 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA--SRS15M50301232M5×35

434,646 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH15LS15ALHSR15A50381232M5×40

633,851 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH15LS15ALHSR15A50381232M5×40

447,795 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish-LH15AN-50431232M5×45

660,148 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA-LH15AN-50431232M5×45

447,795 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish--SRS20M50351232M5×40

647,001 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA--SRS20M50351232M5×40

460,940 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH20LS20AL,LH20ANHSR20A50451232M5×50

699,990 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH20LS20AL,LH20ANHSR20A50451232M5×50

514,328 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish--SRS25M50401636M6×45

766,525 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA--SRS25M50401636M6×45

514,328 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH25LS25AL,LH25ALHSR25A50501636M6×55

779,673 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH25LS25AL,LH25ALHSR25A50501636M6×55

580,465 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH30LS30AL,LH30ALHSR30A65571645M8×60

912,741 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH30LS30AL,LH30ALHSR30A65571645M8×60

633,851 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH35LS35AL,LH35ALHSR35A75651655M8×70

1,032,265 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH35LS35AL,LH35ALHSR35A75651655M8×70

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_01 Stopper