(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear Stopper with Urethane LSDU

Linear Stopper with Urethane LSDU
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      500,783VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.

 
Part Number
LSDU-01
LSDU-01S
LSDU-02
LSDU-02S
LSDU-03
LSDU-03S
LSDU-04
LSDU-04S
LSDU-05
LSDU-05S
LSDU-06
LSDU-06S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

500,783 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish--SRS15M,SRS20M32302516M5 x 12

753,378 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA--SRS15M,SRS20M32302516M5 x 12

500,783 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH15LS15ALHSR15A,SRS25M32382516M5 x 12

753,378 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH15LS15ALHSR15A,SRS25M32382516M5 x 12

527,476 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH20LH15AN,LS20AL,LS20ANHSR20A32452516M5 x 12

779,673 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH20LH15AN,LS20AL,LS20ANHSR20A32452516M5 x 12

554,170 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH25LS25AL,LH25ALHSR25A32503218M6 x 12

846,208 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH25LS25AL,LH25ALHSR25A32503218M6 x 12

647,001 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH30LS30AL,LH30ALHSR30A38573820M8×16

1,085,255 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH30LS30AL,LH30ALHSR30A38573820M8×16

739,831 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH35LS35AL,LH35ALHSR35A45634525M8×16

1,364,143 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH35LS35AL,LH35ALHSR35A45634525M8×16

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_01 Stopper