(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Standardized stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
· Dedicated design to match the main rail sizes of 15, 20, 25, 30, 35, etc.
· Supports a wide variety of applications with a stopper bolt enabling precise position adjustment, a bolt with urethane that mitigates impact noise, and so on.
Type_01 | Stopper | Material | SS400 | Surface Treatment | Black oxide finish |
---|---|---|---|---|---|
Series corresponding to IKO | LWH15 | Series corresponding to NSK | LS15AL | Series Corresponding to THK | HSR15A |
Width(mm) | 50 | Height(mm) | 38 | Thickness(mm) | 12 |
Screw Hole Pitch P(mm) | 35 | Dowel Pins | 4X10 | Included Bolt | M5×16 |
Please check the type/dimensions/specifications of the part LSCN-02N in the Linear Stopper For Positioning LSCN-N series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LSCN-02N trong chuỗi Linear Stopper For Positioning LSCN-N.