(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear Stopper for Positioning LSY-N Type (1)

Linear Stopper for Positioning LSY-N Type (1)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      354,965VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standardized stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
· Dedicated design to match the main rail sizes of 15, 20, 25, 30, 35, etc.
· Supports a wide variety of applications with a stopper bolt enabling precise position adjustment, a bolt with urethane that mitigates impact noise, and so on.

 
Part Number
LSY-01N
LSY-01SN
LSY-04N
LSY-04SN
LSY-05N
LSY-05SN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series Corresponding to THK Height
(mm)
Thickness
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

354,965 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishSRS15M151916M5×20

460,940 VND

1 Piece(s) 9 Day(s) or more 10SUS304NASRS15M151916M5×20

381,260 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishSRS20M192516M5×20

514,328 VND

1 Piece(s) 9 Day(s) or more 10SUS304NASRS20M192516M5×20

381,260 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishSRS25M232518M6×25

514,328 VND

1 Piece(s) 9 Day(s) or more 10SUS304NASRS25M232518M6×25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_01 Stopper Width(mm) 32 Dowel Pins 4X10