(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear Stopper For Positioning LSX (Part Number)

Linear Stopper For Positioning LSX
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      195,598VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standardized stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
· Dedicated design to match the main rail sizes of 15, 20, 25, 30, 35, etc.
· Supports a wide variety of applications with a stopper bolt enabling precise position adjustment, a bolt with urethane that mitigates impact noise, and so on.

 
Part Number
LSX-08
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

221,893 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH30LS30AL,LH30ALHSR30A386022M8 x 20

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_01 Stopper Thickness(mm) 6

Please check the type/dimensions/specifications of the part LSX-08 in the Linear Stopper For Positioning LSX series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LSX-08 trong chuỗi Linear Stopper For Positioning LSX.

Products like this...

Part Number
LSX-02S
LSX-03
LSX-03S
LSX-08S
LSX-09
LSX-09S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

261,736 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH15LS15ALHSR15A253513M5×16

195,598 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish-LH15AN-254013M5×16

261,736 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA-LH15AN-254013M5×16

328,270 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH30LS30AL,LH30ALHSR30A386022M8 x 20

235,440 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH35LS35AL,LH35ALHSR35A456525M8 x 20

341,418 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH35LS35AL,LH35ALHSR35A456525M8 x 20