(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Standardized stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
· Dedicated design to match the main rail sizes of 15, 20, 25, 30, 35, etc.
· Supports a wide variety of applications with a stopper bolt enabling precise position adjustment, a bolt with urethane that mitigates impact noise, and so on.
Part Number |
---|
LSX-01 |
LSX-01S |
LSX-02 |
LSX-02S |
LSX-03 |
LSX-03S |
LSX-04 |
LSX-04S |
LSX-05 |
LSX-05S |
LSX-06 |
LSX-06S |
LSX-07 |
LSX-07S |
LSX-08 |
LSX-08S |
LSX-09 |
LSX-09S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Series corresponding to IKO | Series corresponding to NSK | Series Corresponding to THK | Width (mm) | Height (mm) | Screw Hole Pitch P (mm) | Included Bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
195,598 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SS400 | Black oxide finish | - | - | SRS15M | 25 | 27 | 13 | M5×16 | ||
261,736 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | NA | - | - | SRS15M | 25 | 27 | 13 | M5×16 | ||
195,598 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SS400 | Black oxide finish | LWH15 | LS15AL | HSR15A | 25 | 35 | 13 | M5×16 | ||
261,736 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | NA | LWH15 | LS15AL | HSR15A | 25 | 35 | 13 | M5×16 | ||
195,598 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SS400 | Black oxide finish | - | LH15AN | - | 25 | 40 | 13 | M5×16 | ||
261,736 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | NA | - | LH15AN | - | 25 | 40 | 13 | M5×16 | ||
195,598 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SS400 | Black oxide finish | - | - | SRS20M | 32 | 32 | 18 | M5×16 | ||
261,736 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | NA | - | - | SRS20M | 32 | 32 | 18 | M5×16 | ||
208,746 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SS400 | Black oxide finish | LWH20 | LS20AL,LH20AN | HSR20A | 32 | 45 | 18 | M6×20 | ||
275,281 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | NA | LWH20 | LS20AL,LH20AN | HSR20A | 32 | 45 | 18 | M6×20 | ||
208,746 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SS400 | Black oxide finish | - | - | SRS25M | 32 | 40 | 18 | M6×20 | ||
275,281 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | NA | - | - | SRS25M | 32 | 40 | 18 | M6×20 | ||
208,746 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SS400 | Black oxide finish | LWH25 | LS25AL,LH25AL | HSR25A | 32 | 50 | 18 | M6×20 | ||
288,428 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | NA | LWH25 | LS25AL,LH25AL | HSR25A | 32 | 50 | 18 | M6×20 | ||
221,893 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SS400 | Black oxide finish | LWH30 | LS30AL,LH30AL | HSR30A | 38 | 60 | 22 | M8 x 20 | ||
328,270 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | NA | LWH30 | LS30AL,LH30AL | HSR30A | 38 | 60 | 22 | M8 x 20 | ||
235,440 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SS400 | Black oxide finish | LWH35 | LS35AL,LH35AL | HSR35A | 45 | 65 | 25 | M8 x 20 | ||
341,418 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | NA | LWH35 | LS35AL,LH35AL | HSR35A | 45 | 65 | 25 | M8 x 20 |
Loading...Tải…
Type | Stopper | Thickness(mm) | 6 |