(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Standardized stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
· Dedicated design to match the main rail sizes of 15, 20, 25, 30, 35, etc.
· Supports a wide variety of applications with a stopper bolt enabling precise position adjustment, a bolt with urethane that mitigates impact noise, and so on.
Part Number |
---|
LSW-02SN |
LSW-06N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Series corresponding to IKO | Series corresponding to NSK | Series Corresponding to THK | Height (mm) | Thickness (mm) | Screw Hole Pitch P (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
554,170 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | NA | LWH15 | LS15AL | HSR15A | 22 | 25 | 16 | ||
474,490 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SS400 | Black oxide finish | - | LS25AL | - | 31 | 32 | 18 |
Loading...Tải…
Type_01 | Stopper | Width(mm) | 32 | Dowel Pins | 4X10 |