(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Brass Two Touch CSM Series【50-100 Pieces Per Package】 (Part Number)

Brass Two Touch CSM Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      786,365VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A type with included insert that has excellent pressure and vibration resistance.
· A two-touch type fitting that allows for more reliable connection and securing of the tube.
· The screw part has been coated, making efficient piping possible.
[Applications]
· Screw tightening type fitting that is easy to connect/disconnect and has high tube retention in compact piping spaces.
· Easy to use with equipment or in piping environments with intense shocks and vibration.

 
Part Number
CSM4
CSM6
CSM8
CSM10
CSM12
CSM16
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngTube Outer Dia.
(mm)
L ØD
(mm)

786,365 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 412.04

945,837 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 613.06

1,158,470 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 817.08

1,371,103 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 1011.010

1,743,210 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 1211.012

1,344,523 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 1611.016

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Related parts Related Components, Shapes, Types Insert Material Copper
Screw Types R Operating fluid Air, normal operating fluid, water Negative pressure -750mmHg(-750Torr)
Operating Temperature Range -40℃~80℃