(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[Horizontal Attachment] Seal Brush (Aluminum Frame) EA979LL-100A (Part Number)

[Horizontal Attachment] Seal Brush (Aluminum Frame) EA979LL-100A
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,257,093VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Attachment-Screw hole processing is necessary.
・Brush dia.-0.2mm (excluding horse hair)
・Material…PP
・Color…Black
・Length…1,000
・Hair length…30
・Full height…45

Part Number
EA979LL-100A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

3,257,093 VND

1 Piece(s) 8 Day(s) or more

Loading...Tải…

  1. 1