(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
1,030,634 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 3 | 12 | 0.5 | ||
1,145,178 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 3 | 15 | 0.5 | ||
1,202,455 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 3 | 20 | 0.5 | ||
1,317,001 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 3 | 25 | 0.5 | ||
1,775,186 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 3 | 30 | 0.5 | ||
1,317,001 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 6 | 0.7 | ||
1,317,001 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 12 | 0.7 | ||
1,374,273 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 15 | 0.7 | ||
1,546,091 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 25 | 0.7 | ||
1,059,271 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 4 | 30 | 0.7 | ||
1,116,540 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 4 | 35 | 0.7 | ||
1,259,726 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 4 | 40 | 0.7 | ||
1,317,001 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 4 | 45 | 0.7 | ||
1,431,545 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 4 | 50 | 0.7 | ||
1,374,273 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 10 | 0.8 | ||
1,546,091 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 12 | 0.8 | ||
1,546,091 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 15 | 0.8 | ||
1,660,641 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 20 | 0.8 | ||
1,059,271 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 5 | 25 | 0.8 | ||
1,116,540 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 5 | 30 | 0.8 | ||
1,259,726 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 5 | 35 | 0.8 | ||
1,288,364 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 5 | 40 | 0.8 | ||
1,431,545 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 5 | 45 | 0.8 | ||
1,488,819 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 5 | 50 | 0.8 | ||
1,775,186 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 6 | 8 | 1 | ||
1,775,186 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 6 | 10 | 1 | ||
1,775,186 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 6 | 12 | 1 | ||
1,889,729 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 6 | 15 | 1 | ||
1,402,908 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 6 | 30 | 1 | ||
1,488,819 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 6 | 35 | 1 | ||
1,775,186 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 6 | 40 | 1 | ||
1,832,456 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 6 | 45 | 1 | ||
1,288,364 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 6 | 50 | 1 | ||
1,666,367 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 6 | 60 | 1 | ||
1,872,549 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 6 | 70 | 1 | ||
2,044,368 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 6 | 80 | 1 | ||
1,546,091 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 8 | 12 | 1.25 | ||
1,632,003 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 8 | 15 | 1.25 | ||
1,717,911 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 8 | 20 | 1.25 | ||
1,775,186 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 8 | 25 | 1.25 | ||
1,305,543 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 8 | 30 | 1.25 | ||
1,408,637 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 8 | 35 | 1.25 | ||
1,477,365 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 8 | 40 | 1.25 | ||
1,179,543 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | 45 | 1.25 | ||
1,259,726 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | 50 | 1.25 | ||
1,397,182 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | 55 | 1.25 | ||
1,557,546 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | 60 | 1.25 | ||
1,580,454 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | 65 | 1.25 | ||
1,626,274 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | 70 | 1.25 | ||
1,660,641 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | 80 | 1.25 | ||
1,666,367 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 10 | 15 | 1.5 | ||
1,666,367 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 10 | 20 | 1.5 | ||
1,294,087 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 10 | 25 | 1.5 | ||
1,385,724 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 10 | 30 | 1.5 | ||
1,580,454 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 10 | 35 | 1.5 | ||
1,007,725 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 10 | 40 | 1.5 | ||
1,059,271 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 10 | 45 | 1.5 | ||
1,105,089 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 10 | 50 | 1.5 | ||
1,236,818 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 10 | 55 | 1.5 | ||
1,305,543 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 10 | 60 | 1.5 | ||
1,368,544 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 10 | 65 | 1.5 | ||
1,425,816 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 10 | 70 | 1.5 | ||
1,557,546 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 10 | 80 | 1.5 | ||
2,920,647 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 12 | 20 | 1.75 | ||
2,989,376 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 12 | 25 | 1.75 | ||
3,126,833 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 12 | 30 | 1.75 | ||
3,418,924 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 12 | 35 | 1.75 | ||
3,607,927 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 12 | 40 | 1.75 | ||
2,668,645 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 12 | 45 | 1.75 | ||
2,817,558 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 12 | 50 | 1.75 | ||
3,585,018 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 12 | 55 | 1.75 | ||
3,837,020 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 12 | 60 | 1.75 | ||
4,089,022 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 12 | 65 | 1.75 | ||
4,329,568 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 12 | 70 | 1.75 | ||
2,456,735 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 12 | 80 | 1.75 | ||
2,577,007 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 12 | 90 | 1.75 | ||
2,697,280 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 12 | 100 | 1.75 | ||
4,054,659 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 14 | 20 | 2 | ||
4,054,659 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 14 | 25 | 2 | ||
3,607,927 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 7 Day(s) | 14 | 30 | 2 | ||
3,794,067 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 7 Day(s) | 14 | 35 | 2 | ||
3,218,469 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 14 | 40 | 2 | ||
3,527,745 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 14 | 45 | 2 | ||
3,779,745 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 14 | 50 | 2 | ||
3,985,929 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 14 | 55 | 2 | ||
3,229,923 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 14 | 60 | 2 | ||
2,370,824 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 14 | 65 | 2 | ||
2,462,461 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 14 | 70 | 2 | ||
1,030,634 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 3 | 6 | 0.5 | ||
1,030,634 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 3 | 8 | 0.5 |
Loading...Tải…
Detailed Shape | Flat Head | Material | Steel | SurfaceTreatment | Nickel plating |
---|---|---|---|---|---|
Strength Class (Steel) | 12.9 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy