(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BF6 |
BF6-F |
BF8-F |
BF10-F |
BF12 |
BF12-F |
BF15 |
BF15-F |
BF17 |
BF17-F |
BF20 |
BF20-F |
BF25-F |
BF30 |
BF30-F |
BF35 |
BF35-F |
BF40 |
BF40-F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Dia. d (Ø) | Surface Treatment | Shaft Height H (mm) | Thickness B (mm) | Width W (mm) |
---|---|---|---|---|---|---|---|---|---|
642,104 VND | 1 Piece(s) | 8 Day(s) | 6 | Ferrosoferric oxide coating | - | - | - | ||
785,287 VND | 1 Piece(s) | 11 Day(s) | 6 | Raydent | - | - | - | ||
793,962 VND | 1 Piece(s) | 11 Day(s) | 8 | Raydent | - | - | - | ||
813,445 VND | 1 Piece(s) | 11 Day(s) | 10 | Raydent | 22 | 20 | 60 | ||
732,397 VND | 1 Piece(s) | 8 Day(s) | 12 | Ferrosoferric oxide coating | 25 | 20 | 60 | ||
875,580 VND | 1 Piece(s) | 11 Day(s) | 12 | Raydent | 25 | 20 | 60 | ||
458,160 VND | 1 Piece(s) | 5 Day(s) | 15 | Ferrosoferric oxide coating | 28 | 20 | 70 | ||
941,890 VND | 1 Piece(s) | 11 Day(s) | 15 | Raydent | 28 | 20 | 70 | ||
692,054 VND | 1 Piece(s) | 8 Day(s) | 17 | Ferrosoferric oxide coating | 39 | 23 | 86 | ||
1,060,079 VND | 1 Piece(s) | 11 Day(s) | 17 | Raydent | 39 | 23 | 86 | ||
598,270 VND | 1 Piece(s) | 5 Day(s) | 20 | Ferrosoferric oxide coating | 34 | 26 | 88 | ||
1,214,493 VND | 1 Piece(s) | 11 Day(s) | 20 | Raydent | 34 | 26 | 88 | ||
1,683,979 VND | 1 Piece(s) | 11 Day(s) | 25 | Raydent | 48 | 30 | 106 | ||
1,574,791 VND | 1 Piece(s) | 8 Day(s) | 30 | Ferrosoferric oxide coating | 51 | 32 | 128 | ||
2,002,095 VND | 1 Piece(s) | 11 Day(s) | 30 | Raydent | 51 | 32 | 128 | ||
1,862,831 VND | 1 Piece(s) | 8 Day(s) | 35 | Ferrosoferric oxide coating | 52 | 32 | 140 | ||
2,403,070 VND | 1 Piece(s) | 11 Day(s) | 35 | Raydent | 52 | 32 | 140 | ||
2,420,482 VND | 1 Piece(s) | 8 Day(s) | 40 | Ferrosoferric oxide coating | 60 | 37 | 160 | ||
3,122,072 VND | 1 Piece(s) | 11 Day(s) | 40 | Raydent | 60 | 37 | 160 |
Loading...Tải…
Type | Support Side | Shape | Rectangular | Mounting Method | Face mounting |
---|---|---|---|---|---|
Bearing Type | Radial bearing single | Bearing Grade | Class 0 | Support Material | Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy