(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Dia. d (Ø) | Bearing Grade | Surface Treatment | Shaft Height H (mm) | Thickness B (mm) | Width W (mm) |
---|---|---|---|---|---|---|---|---|---|---|
2,070,657 VND | 1 Piece(s) | 11 Day(s) | 8 | Class 0 | Raydent | 17 | 20 | 52 | ||
2,261,567 VND | 1 Piece(s) | 8 Day(s) | 8 | P5 | Ferrosoferric oxide coating | 17 | 20 | 52 | ||
2,977,480 VND | 1 Piece(s) | 11 Day(s) | 8 | P5 | Raydent | 17 | 20 | 52 | ||
1,460,343 VND | 1 Piece(s) | 8 Day(s) | 10 | Class 0 | Ferrosoferric oxide coating | 25 | 24 | 70 | ||
1,733,693 VND | 1 Piece(s) | 8 Day(s) | 10 | C8 | Ferrosoferric oxide coating | 25 | 24 | 70 | ||
2,171,918 VND | 1 Piece(s) | 11 Day(s) | 10 | C8 | Raydent | 25 | 24 | 70 | ||
1,898,569 VND | 1 Piece(s) | 11 Day(s) | 10 | C8 | Raydent | 25 | 24 | 70 | ||
2,341,133 VND | 1 Piece(s) | 8 Day(s) | 10 | P5 | Ferrosoferric oxide coating | 25 | 24 | 70 | ||
2,779,359 VND | 1 Piece(s) | 11 Day(s) | 10 | P5 | Raydent | 25 | 24 | 70 | ||
1,513,799 VND | 1 Piece(s) | 8 Day(s) | 12 | Class 0 | Ferrosoferric oxide coating | 25 | 24 | 70 | ||
1,778,471 VND | 1 Piece(s) | 8 Day(s) | 12 | C8 | Ferrosoferric oxide coating | 25 | 24 | 70 | ||
2,216,698 VND | 1 Piece(s) | 11 Day(s) | 12 | C8 | Raydent | 25 | 24 | 70 | ||
1,952,026 VND | 1 Piece(s) | 11 Day(s) | 12 | Class 0 | Raydent | 25 | 24 | 70 | ||
2,385,914 VND | 1 Piece(s) | 8 Day(s) | 12 | P5 | Ferrosoferric oxide coating | 25 | 24 | 70 | ||
2,824,141 VND | 1 Piece(s) | 11 Day(s) | 12 | P5 | Raydent | 25 | 24 | 70 | ||
1,646,255 VND | 1 Piece(s) | 8 Day(s) | 15 | Class 0 | Ferrosoferric oxide coating | 30 | 25 | 80 | ||
1,967,334 VND | 1 Piece(s) | 8 Day(s) | 15 | C8 | Ferrosoferric oxide coating | 30 | 25 | 80 | ||
2,405,559 VND | 1 Piece(s) | 11 Day(s) | 15 | C8 | Raydent | 30 | 25 | 80 | ||
2,084,484 VND | 1 Piece(s) | 11 Day(s) | 15 | Class 0 | Raydent | 30 | 25 | 80 | ||
2,487,999 VND | 1 Piece(s) | 8 Day(s) | 15 | P5 | Ferrosoferric oxide coating | 30 | 25 | 80 | ||
2,926,225 VND | 1 Piece(s) | 11 Day(s) | 15 | P5 | Raydent | 30 | 25 | 80 | ||
2,126,215 VND | 1 Piece(s) | 8 Day(s) | 20 | Class 0 | Ferrosoferric oxide coating | 30 | 42 | 95 | ||
2,560,103 VND | 1 Piece(s) | 8 Day(s) | 20 | C8 | Ferrosoferric oxide coating | 30 | 42 | 95 | ||
3,447,837 VND | 1 Piece(s) | 11 Day(s) | 20 | C8 | Raydent | 30 | 42 | 95 | ||
3,013,948 VND | 1 Piece(s) | 11 Day(s) | 20 | Class 0 | Raydent | 30 | 42 | 95 | ||
3,124,157 VND | 1 Piece(s) | 8 Day(s) | 20 | P5 | Ferrosoferric oxide coating | 30 | 42 | 95 | ||
4,011,890 VND | 1 Piece(s) | 11 Day(s) | 20 | P5 | Raydent | 30 | 42 | 95 | ||
2,645,310 VND | 1 Piece(s) | 8 Day(s) | 25 | Class 0 | Ferrosoferric oxide coating | - | - | - | ||
3,287,465 VND | 1 Piece(s) | 8 Day(s) | 25 | C8 | Raydent | - | - | - | ||
4,424,252 VND | 1 Piece(s) | 11 Day(s) | 25 | C8 | Raydent | - | - | - | ||
3,782,097 VND | 1 Piece(s) | 11 Day(s) | 25 | Class 0 | Raydent | - | - | - | ||
3,981,685 VND | 1 Piece(s) | 8 Day(s) | 25 | P5 | Ferrosoferric oxide coating | - | - | - | ||
5,118,472 VND | 1 Piece(s) | 11 Day(s) | 25 | P5 | Raydent | - | - | - |
Loading...Tải…
Type | Fixing side | Shape | Rectangular | Mounting Method | Face mounting |
---|---|---|---|---|---|
Bearing Type | Angular bearing | Support Material | Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy