(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]·This is a dedicated cable for AX2000T and AX4000T.
Part Number |
---|
AX-CBLM6-DM02 |
AX-CBLM6-DM04 |
AX-CBLM6-DM06 |
AX-CBLM6-DM08 |
AX-CBLM6-DM10 |
AX-CBLM6-DM15 |
AX-CBLM6-DM20 |
AX-CBLR6-DM02 |
AX-CBLR6-DM04 |
AX-CBLR6-DM06 |
AX-CBLR6-DM08 |
AX-CBLR6-DM10 |
AX-CBLR6-DM15 |
AX-CBLR6-DM20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cable Type | Cable Length |
---|---|---|---|---|---|---|
4,009,735 VND | 1 Piece(s) | 9 Day(s) or more | Motor Cable | 2m | ||
4,166,056 VND | 1 Piece(s) | 10 Day(s) or more | Motor Cable | 4m | ||
5,187,691 VND | 1 Piece(s) | 13 Day(s) or more | Motor Cable | 6m | ||
6,365,845 VND | 1 Piece(s) | 13 Day(s) or more | Motor Cable | 8m | ||
7,151,150 VND | 1 Piece(s) | 10 Day(s) or more | Motor Cable | 10m | ||
10,292,565 VND | 1 Piece(s) | 13 Day(s) or more | Motor Cable | 15m | ||
13,041,327 VND | 1 Piece(s) | 13 Day(s) or more | Motor Cable | 20m | ||
5,187,691 VND | 1 Piece(s) | 13 Day(s) or more | Resolver cable | 2m | ||
5,356,911 VND | 1 Piece(s) | 10 Day(s) or more | Resolver cable | 4m | ||
5,972,996 VND | 1 Piece(s) | 13 Day(s) or more | Resolver cable | 6m | ||
7,151,150 VND | 1 Piece(s) | 13 Day(s) or more | Resolver cable | 8m | ||
8,721,759 VND | 1 Piece(s) | 10 Day(s) or more | Resolver cable | 10m | ||
11,077,869 VND | 1 Piece(s) | 13 Day(s) or more | Resolver cable | 15m | ||
14,219,284 VND | 1 Piece(s) | 13 Day(s) or more | Resolver cable | 20m |
Loading...Tải…
Main Body / Peripheral Components | Cable | Details of Main Body | Single Item |