(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
· The HIWIN KK-type single axis robot uses a modular design that unifies ball screws and linear guide ways.
· Simple to mount in confined spaces.
· Uses a high precision ball screw transmission mechanism, and has a U-rail as a guide mechanism. These systems ensure precision and rigidity.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Lead (mm) | Table | Table Length L1 (mm) | Block type | Rail part length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
21,146,653 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 10 | Long 1 pc. | 75 | Standard Type | 340 | ||
21,069,980 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 10 | Short 1 pc. | 43 | Light Load Type | 340 | ||
25,461,423 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 10 | Long 1 pc. | 75 | Standard Type | 440 | ||
25,384,753 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 10 | Short 1 pc. | 43 | Light Load Type | 440 | ||
30,283,178 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 10 | Long 1 pc. | 75 | Standard Type | 540 | ||
30,206,506 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 10 | Short 1 pc. | 43 | Light Load Type | 540 | ||
34,279,221 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 10 | Long 1 pc. | 75 | Standard Type | 640 | ||
34,202,548 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 10 | Short 1 pc. | 43 | Light Load Type | 640 | ||
37,199,548 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 10 | Long 1 pc. | 75 | Standard Type | 740 | ||
37,122,876 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 10 | Short 1 pc. | 43 | Light Load Type | 740 | ||
42,510,353 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 10 | Long 1 pc. | 75 | Standard Type | 940 | ||
42,565,116 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 10 | Short 1 pc. | 43 | Light Load Type | 940 | ||
21,146,653 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 20 | Long 1 pc. | 75 | Standard Type | 340 | ||
21,146,653 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 20 | Short 1 pc. | 43 | Light Load Type | 340 | ||
25,461,423 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 20 | Long 1 pc. | 75 | Standard Type | 440 | ||
25,461,423 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 20 | Short 1 pc. | 43 | Light Load Type | 440 | ||
30,283,178 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 20 | Long 1 pc. | 75 | Standard Type | 540 | ||
30,283,178 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 20 | Short 1 pc. | 43 | Light Load Type | 540 | ||
34,279,221 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 20 | Long 1 pc. | 75 | Standard Type | 640 | ||
34,279,221 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 20 | Short 1 pc. | 43 | Light Load Type | 640 | ||
37,199,548 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 20 | Long 1 pc. | 75 | Standard Type | 740 | ||
37,199,548 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 20 | Short 1 pc. | 43 | Light Load Type | 740 | ||
42,510,353 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 20 | Long 1 pc. | 75 | Standard Type | 940 | ||
42,510,353 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 20 | Short 1 pc. | 43 | Light Load Type | 940 |
Loading...Tải…
Nominal (Height) | 46 | Accuracy | Standard Grade | Motor Mounting Orientation | Straight |
---|---|---|---|---|---|
Main Body, Peripheral Components | Caster | Cover | No | With or w/o Motors | No (Built-in by the customer) |
Grease | Standard | Ball Screw Shaft Dia.(Ø) | 15 | With or w/o Lubricant Unit | No |
Table Width W1(mm) | 60 | Amplifier Voltage | No | With or w/o Retainer | No |
The number of blocks | 1 | Sensor Switches Type | NA |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy