(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Duracon® bearing door roller flat (C shaped frame) [2 pieces]【2 Pieces Per Package】 (Part Number)

Duracon® bearing door roller flat (C shaped frame) [2 pieces]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      560,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
Polyacetal resin wheels are used for quiet operation.
[Application]
Indoor wooden fittings. (For thresholds)

Usage

●Indoor wooden fittings.(for silling)

Specification

●G(mm):9
●E(mm):14
●Q'ty Per Bag(piece):2
●SPQ(bag):6

Materials

●Frame: Stainless Steel(SUS304)
●Wheel: Polyacetal Resin(626ZZ bearing included)
Part Number
THS1030F
THS1035F
THS1045F
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngDameter of a car
(mm)
A
(mm)
P
(mm)
D
(mm)
F
(mm)
Load capacity (when using 2)
(kg)
JAN code Ordering Code Mass
(g)

560,000 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

9 Day(s) 306857205.0354989999286137285-266772

620,000 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

9 Day(s) 357666205.0404989999286144285-267586

1,042,113 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

9 Day(s) 4510185305.5454989999286151285-2683136

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Car Material Resin The material of frames Stainless Steel E(mm) 14
G(mm) 9 Ordering Unit(Bag) 1 Qty.(piece) 2