(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ball Chain (Ball Chain Connector)【10 Pieces Per Package】 (Part Number)

Ball Chain (Ball Chain Connector)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      36,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Ball chain connection fixture. Easy to install.
[Usage]
· For ball chain connection.

 
Part Number
TCNB-23
TCNB-30
TCNB-40
TCNB-50
TCNS-23
TCNS-32
TCNS-45
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngCompatible Ball Diameter
(mm)
Applicable Chain Material JAN code Ordering Code Mass
(g)

36,000 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 2.3TBCB-2301~2315C2680R4989999350340498-28781.7

46,000 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3.0TBCB-3001~3015C2680R4989999350357498-28863.1

52,000 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 4.0TBCB-4001~4015C2680R4989999350364498-28944.9

56,000 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 5.0TBCB-5001~5015C2680R4989999350371498-29088.5

60,000 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 2.3TBCS-2301~2315SUS3054989999291988498-29160.9

68,000 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3.2TBCS-3201~3215SUS3054989999291995498-29242.7

76,000 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 4.5TBCS-4501~4515SUS3054989999293883498-29327.6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Chain Catch Ordering Unit 1 Pack Qty. 10 pcs.