(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Actuator KR45H

Actuator KR45H

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Actuator KR45H
  • Actuator KR45H
  • Actuator KR45H
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A compact, high stiffness, and high precision actuator with an integrated inner block consisting of an LM block and a ball screw nut.
Also, since the housing A/B doubles as a support unit, and the inner block doubles as a table,
it has become possible to significantly reduce design and assembly labor-hours.

[Features]
・ Since it is arranged at a contact angle of 45° so that the load is equal in 4 directions, it can be used in any posture.
・ Since the straight guide section has a 4-row circular arc groove, there is no gap and highly stiff guidance can be obtained.
・ Changes in frictional resistance due to load fluctuations are minimized and follow high precision feed.
・ The U-shaped cross-sectional outer rail improves stiffness against moments and twists.

Part Number
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]0
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]0[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]1
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]1[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]2
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]2[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]6
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]6[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]7
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]7[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]B
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]B[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]E
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]E[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]H
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]H[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]J
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]J[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]L
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]L[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]M
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[0,​R1,​R2,​R3]-[0,​1]M[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]0
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]0[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]1
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]1[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]2
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]2[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]6
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]6[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]7
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]7[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]B
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]B[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]E
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]E[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]H
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]H[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]J
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]J[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]L
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]L[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]M
KR45H10A-[0200,​0300,​0400,​0500,​0600,​0700,​0800]-[H,​P][0,​R1,​R2,​R3]-[0,​1]M[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10B-[0090,​0190,​0290,​0390,​0490,​0590,​0690]-[0,​R1,​R2,​R3]-[0,​1]0
KR45H10B-[0090,​0190,​0290,​0390,​0490,​0590,​0690]-[0,​R1,​R2,​R3]-[0,​1]0[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10B-[0090,​0190,​0290,​0390,​0490,​0590,​0690]-[0,​R1,​R2,​R3]-[0,​1]1
KR45H10B-[0090,​0190,​0290,​0390,​0490,​0590,​0690]-[0,​R1,​R2,​R3]-[0,​1]1[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10B-[0090,​0190,​0290,​0390,​0490,​0590,​0690]-[0,​R1,​R2,​R3]-[0,​1]2
KR45H10B-[0090,​0190,​0290,​0390,​0490,​0590,​0690]-[0,​R1,​R2,​R3]-[0,​1]2[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10B-[0090,​0190,​0290,​0390,​0490,​0590,​0690]-[0,​R1,​R2,​R3]-[0,​1]6
KR45H10B-[0090,​0190,​0290,​0390,​0490,​0590,​0690]-[0,​R1,​R2,​R3]-[0,​1]6[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10B-[0090,​0190,​0290,​0390,​0490,​0590,​0690]-[0,​R1,​R2,​R3]-[0,​1]7
KR45H10B-[0090,​0190,​0290,​0390,​0490,​0590,​0690]-[0,​R1,​R2,​R3]-[0,​1]7[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10B-[0090,​0190,​0290,​0390,​0490,​0590,​0690]-[0,​R1,​R2,​R3]-[0,​1]B
KR45H10B-[0090,​0190,​0290,​0390,​0490,​0590,​0690]-[0,​R1,​R2,​R3]-[0,​1]B[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10B-[0090,​0190,​0290,​0390,​0490,​0590,​0690]-[0,​R1,​R2,​R3]-[0,​1]E
KR45H10B-[0090,​0190,​0290,​0390,​0490,​0590,​0690]-[0,​R1,​R2,​R3]-[0,​1]E[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
KR45H10B-[0090,​0190,​0290,​0390,​0490,​0590,​0690]-[0,​R1,​R2,​R3]-[0,​1]H
KR45H10B-[0090,​0190,​0290,​0390,​0490,​0590,​0690]-[0,​R1,​R2,​R3]-[0,​1]H[60,​A0,​AU,​AY,​WV-14M,​WY-11M,​WY-14M]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAccuracy Ball screw leading
(mm)
Slider type Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Stroke
(mm)
Cover Type With/without Motor Sensor Sensor Type (Manufacturer) Sensor Type Housing A/intermediate flange symbol

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)NA--Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)NA--WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)Sensor Rail Only--Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)Sensor Rail Only--WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Photo sensor [3]Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Photo sensor [3]WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Photo sensor [3]Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Photo sensor [3]WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [3])Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [3])WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.C. Contacts [3])Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.C. Contacts [3])WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2])Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2])WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [3])Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [3])WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2])Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2])WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.C. Contacts [3])Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.C. Contacts [3])WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [1] (PNP), N.C. Contacts [2](PNP))Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [1] (PNP), N.C. Contacts [2](PNP))WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)NA--Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)NA--WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)Sensor Rail Only--Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)Sensor Rail Only--WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Photo sensor [3]Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Photo sensor [3]WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Photo sensor [3]Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Photo sensor [3]WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [3])Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [3])WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.C. Contacts [3])Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.C. Contacts [3])WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2])Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2])WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [3])Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [3])WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2])Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2])WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.C. Contacts [3])Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.C. Contacts [3])WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [1] (PNP), N.C. Contacts [2](PNP))Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.486486925200 ~ 800With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [1] (PNP), N.C. Contacts [2](PNP))WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 2 pc.27322732185090 ~ 690With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)NA--Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 2 pc.27322732185090 ~ 690With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)NA--WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 2 pc.27322732185090 ~ 690With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)Sensor Rail Only--Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 2 pc.27322732185090 ~ 690With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)Sensor Rail Only--WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 2 pc.27322732185090 ~ 690With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Photo sensor [3]Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 2 pc.27322732185090 ~ 690With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Photo sensor [3]WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 2 pc.27322732185090 ~ 690With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Photo sensor [3]Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 2 pc.27322732185090 ~ 690With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Photo sensor [3]WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 2 pc.27322732185090 ~ 690With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [3])Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 2 pc.27322732185090 ~ 690With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [3])WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 2 pc.27322732185090 ~ 690With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.C. Contacts [3])Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 2 pc.27322732185090 ~ 690With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.C. Contacts [3])WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 2 pc.27322732185090 ~ 690With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2])Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 2 pc.27322732185090 ~ 690With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2])WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 2 pc.27322732185090 ~ 690With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [3])Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 2 pc.27322732185090 ~ 690With Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)--Proximity Sensor (N.O. Contacts [3])WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 60 (Direct Connection) / AU (Direct Connection) / AY (Direct Connection)

Loading...Tải…

Basic InformationThông tin cơ bản

Nominal (Height) 45 Main Body, Peripheral Components Caster Motor Type No (Built-in by the customer)
Grease Standard Ball Screw Shaft Dia.(Ø) 15 With or w/o Lubricant Unit No
Amplifier Voltage No With or w/o Retainer Presence