(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Shape | 90° elbow |
---|
Please check the type/dimensions/specifications of the part DC294-17-12 in the Hydraulic Hose Coupling JIC37A FLARE FEMALE 90°ELBOW series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DC294-17-12 trong chuỗi Hydraulic Hose Coupling JIC37A FLARE FEMALE 90°ELBOW.
Part Number |
---|
DC294-08-04 |
DC294-12-06 |
DC294-14-08 |
DC294-21-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Screw designation T | Low Pressure / High Pressure |
---|---|---|---|---|---|---|
4,394,968 VND | 1 Piece(s) | 7 Day(s) | 1/4 | - | ||
4,406,787 VND | 1 Piece(s) | 7 Day(s) | 3/8 | - | ||
4,420,473 VND | 1 Piece(s) | 7 Day(s) | 1/2 | - | ||
4,587,329 VND | 1 Piece(s) | 7 Day(s) | 1" | Low Pressure |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy