(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TFK30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Dia. d (Ø) | Thickness B (mm) | Outer Dia. D (Ø) | Width W (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Applied Bearings | basic dynamic load (kgf) | Limited load (kgf) | Lock Nut | Collar |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,665,923 VND | 1 Piece(s) | 5 Day(s) | 30 | 45 | 138 | 96 | 28028 | 16268 | 7206B | 2860 | 1660 | RN30 | 30-11 |
Loading...Tải…
Type | Fixing side | Shape | Round | Mounting Method | Side Mounting |
---|---|---|---|---|---|
Bearing Type | Angular bearing | Bearing Grade | Class 0 | Surface Treatment | Ferrosoferric oxide coating |
Support Material | Steel |
Please check the type/dimensions/specifications of the part TFK30 in the SUPER LOAD Support Unit on Fixed Side - TFK Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TFK30 trong chuỗi SUPER LOAD Support Unit on Fixed Side - TFK Type.
Part Number |
---|
TFK25DFD |
TFK25DFF |
TFK25DFT |
TFK30DFD |
TFK30DFF |
TFK30DFT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Dia. d (Ø) | Thickness B (mm) | Outer Dia. D (Ø) | Width W (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Applied Bearings | basic dynamic load (kgf) | Limited load (kgf) | Lock Nut | Collar |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,424,136 VND | 1 Piece(s) | 5 Day(s) | 25 | 57 | 122 | 92 | 40278 | 22834 | 7205B | 4110 | 2330 | RN25 | 25-10 | ||
7,790,232 VND | 1 Piece(s) | 5 Day(s) | 25 | 72 | 122 | 92 | 40278 | 22834 | 7205B | 4110 | 2330 | RN25 | 25-10 | ||
7,790,232 VND | 1 Piece(s) | 5 Day(s) | 25 | 72 | 122 | 92 | 60466 | 34300 | 7205B | 6170 | 3500 | RN25 | 25-10 | ||
7,952,961 VND | 1 Piece(s) | 5 Day(s) | 30 | 61 | 138 | 96 | 56056 | 31556 | 7206B | 5720 | 3320 | RN30 | 30-11 | ||
8,688,925 VND | 1 Piece(s) | 5 Day(s) | 30 | 77 | 138 | 96 | 56056 | 32536 | 7206B | 5720 | 3320 | RN30 | 30-11 | ||
8,688,925 VND | 1 Piece(s) | 5 Day(s) | 30 | 77 | 138 | 96 | 84084 | 48804 | 7206B | 8580 | 4980 | RN30 | 30-11 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy