(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rigid Coupling Clamp, Normal Type RC

Rigid Coupling Clamp, Normal Type RC
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      202,400VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The Rigid Coupling is a totally cylindrical-shaped coupling.
· Manufactured with matching dimensions for the outer diameter and length, and its length is short considering its transmission torque.
· It does not allow eccentricity of the shaft, angular misalignment or end play.

Part Number
RC20-5-5
RC20-5-6
RC20-5-6-RK2
RC20-5-6.35
RC20-5-8
RC20-5-8-RK3
RC20-5-10
RC20-5-10-RK3
RC20-6-6
RC20-6-6-LK2
RC20-6-6-LK2-RK2
RC20-6-6-RK2
RC20-6-6.35
RC20-6-6.35-LK2
RC20-6-8
RC20-6-8-LK2
RC20-6-8-LK2-RK3
RC20-6-8-RK3
RC20-6-10
RC20-6-10-LK2
RC20-6-10-LK2-RK3
RC20-6-10-RK3
RC20-6.35-6.35
RC20-6.35-8
RC20-6.35-8-RK3
RC20-6.35-10
RC20-6.35-10-RK3
RC20-8-8
RC20-8-8-LK3
RC20-8-8-LK3-RK3
RC20-8-8-RK3
RC20-8-10
RC20-8-10-LK3
RC20-8-10-LK3-RK3
RC20-8-10-RK3
RC20-10-10
RC20-10-10-LK3
RC20-10-10-LK3-RK3
RC20-10-10-RK3
RC25-6-6
RC25-6-6-LK2
RC25-6-6-LK2-RK2
RC25-6-6-RK2
RC25-6-6.35
RC25-6-6.35-LK2
RC25-6-8
RC25-6-8-LK2
RC25-6-8-LK2-RK3
RC25-6-8-RK3
RC25-6-10
RC25-6-10-LK2
RC25-6-10-LK2-RK3
RC25-6-10-RK3
RC25-6-12
RC25-6-12-LK2
RC25-6-12-LK2-RK4
RC25-6-12-RK4
RC25-6-13
RC25-6-13-LK2
RC25-6-13-LK2-RK5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T) D2 key groove width (b) D2 key groove height (T) Weight

202,500 VND

1 Piece(s) 8 Day(s) 55202075008.7x10-7Not available------15

202,500 VND

1 Piece(s) Same day 56202075008.7x10-7Not available------15

431,742 VND

1 Piece(s) 5 Day(s) 56202075008.7x10-7Available-2--21.015

202,500 VND

1 Piece(s) 8 Day(s) 56.35202075008.7x10-7Not available------15

202,400 VND

1 Piece(s) Same day 58202075008.7x10-7Not available------15

431,742 VND

1 Piece(s) 5 Day(s) 58202075008.7x10-7Available-3--31.815

202,500 VND

1 Piece(s) Same day 510202075008.7x10-7Not available------15

431,742 VND

1 Piece(s) 5 Day(s) 510202075008.7x10-7Available-3--31.815

202,400 VND

1 Piece(s) Same day 66202075008.7x10-7Not available------15

431,742 VND

1 Piece(s) 5 Day(s) 66202075008.7x10-7Available2-21.0--15

555,031 VND

1 Piece(s) 5 Day(s) 66202075008.7x10-7Available2221.021.015

431,742 VND

1 Piece(s) 5 Day(s) 66202075008.7x10-7Available-2--21.015

202,500 VND

1 Piece(s) 8 Day(s) 66.35202075008.7x10-7Not available------15

431,742 VND

1 Piece(s) 5 Day(s) 66.35202075008.7x10-7Available2-21.0--15

202,500 VND

1 Piece(s) Same day 68202075008.7x10-7Not available------15

431,742 VND

1 Piece(s) 5 Day(s) 68202075008.7x10-7Available2-21.0--15

555,031 VND

1 Piece(s) 5 Day(s) 68202075008.7x10-7Available2321.031.815

431,742 VND

1 Piece(s) 5 Day(s) 68202075008.7x10-7Available-3--31.815

202,500 VND

1 Piece(s) Same day 610202075008.7x10-7Not available------15

431,742 VND

1 Piece(s) 5 Day(s) 610202075008.7x10-7Available2-21.0--15

555,031 VND

1 Piece(s) 5 Day(s) 610202075008.7x10-7Available2321.031.815

431,742 VND

1 Piece(s) 5 Day(s) 610202075008.7x10-7Available-3--31.815

202,500 VND

1 Piece(s) 8 Day(s) 6.356.35202075008.7x10-7Not available------15

468,255 VND

1 Piece(s) 5 Day(s) 6.358202075008.7x10-7Not available------15

431,742 VND

1 Piece(s) 5 Day(s) 6.358202075008.7x10-7Available-3--31.815

468,255 VND

1 Piece(s) 5 Day(s) 6.3510202075008.7x10-7Not available------15

431,742 VND

1 Piece(s) 5 Day(s) 6.3510202075008.7x10-7Available-3--31.815

202,500 VND

1 Piece(s) Same day 88202075008.7x10-7Not available------15

431,742 VND

1 Piece(s) 5 Day(s) 88202075008.7x10-7Available3-31.8--15

555,031 VND

1 Piece(s) 5 Day(s) 88202075008.7x10-7Available3331.831.815

431,742 VND

1 Piece(s) 5 Day(s) 88202075008.7x10-7Available-3--31.815

202,500 VND

1 Piece(s) Same day 810202075008.7x10-7Not available------15

431,742 VND

1 Piece(s) 5 Day(s) 810202075008.7x10-7Available3-31.8--15

555,031 VND

1 Piece(s) 5 Day(s) 810202075008.7x10-7Available3331.831.815

431,742 VND

1 Piece(s) 5 Day(s) 810202075008.7x10-7Available-3--31.815

468,255 VND

1 Piece(s) Same day 1010202075008.7x10-7Not available------15

431,742 VND

1 Piece(s) 5 Day(s) 1010202075008.7x10-7Available3-31.8--15

555,031 VND

1 Piece(s) 5 Day(s) 1010202075008.7x10-7Available3331.831.815

431,742 VND

1 Piece(s) 5 Day(s) 1010202075008.7x10-7Available-3--31.815

213,110 VND

1 Piece(s) 8 Day(s) 66252560002.7x10-6Not available------29

525,306 VND

1 Piece(s) 5 Day(s) 66252560002.7x10-6Available2-21.0--29

568,698 VND

1 Piece(s) 5 Day(s) 66252560002.7x10-6Available2221.021.029

525,306 VND

1 Piece(s) 5 Day(s) 66252560002.7x10-6Available-2--21.029

481,918 VND

1 Piece(s) 5 Day(s) 66.35252560002.7x10-6Not available------29

525,306 VND

1 Piece(s) 5 Day(s) 66.35252560002.7x10-6Available2-21.0--29

481,918 VND

1 Piece(s) Same day 68252560002.7x10-6Not available------29

525,306 VND

1 Piece(s) 5 Day(s) 68252560002.7x10-6Available2-21.0--29

568,698 VND

1 Piece(s) 5 Day(s) 68252560002.7x10-6Available2321.031.829

525,306 VND

1 Piece(s) 5 Day(s) 68252560002.7x10-6Available-3--31.829

213,110 VND

1 Piece(s) 8 Day(s) 610252560002.7x10-6Not available------29

525,306 VND

1 Piece(s) 5 Day(s) 610252560002.7x10-6Available2-21.0--29

568,698 VND

1 Piece(s) 5 Day(s) 610252560002.7x10-6Available2321.031.829

525,306 VND

1 Piece(s) 5 Day(s) 610252560002.7x10-6Available-3--31.829

213,210 VND

1 Piece(s) 8 Day(s) 612252560002.7x10-6Not available------29

525,306 VND

1 Piece(s) 5 Day(s) 612252560002.7x10-6Available2-21.0--29

568,698 VND

1 Piece(s) 5 Day(s) 612252560002.7x10-6Available2421.041.829

525,306 VND

1 Piece(s) 5 Day(s) 612252560002.7x10-6Available-4--41.829

213,210 VND

1 Piece(s) 8 Day(s) 613252560002.7x10-6Not available------29

525,306 VND

1 Piece(s) 5 Day(s) 613252560002.7x10-6Available2-21.0--29

568,698 VND

1 Piece(s) 5 Day(s) 613252560002.7x10-6Available2521.052.529

Loading...Tải…

Basic InformationThông tin cơ bản

Application Standard / Servo Motor / Stepping Motor Features High torsional rigidity / High torque / High precision / High durability / Backlash 0 / Low Inertial Moment / small type / Heat resistance / Vacuum Environment Body Material Aluminum
Allowable Lateral Misalignment(mm) - Allowable Angular Misalignment(deg) - Operating Temperature Range(°C) -20::220
Allowable Axial Clearance (±)(mm) -