(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Oldham Coupling, Clamping Screw / Set Screw Combined Type OC-CS (Part Number)

Oldham Coupling, Clamping Screw / Set Screw Combined Type OC-CS
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      234,660VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The OC-CS Type coupling uses a clamp-type on one side and a set screw on the other side to facilitate mounting.
· Used high rigidity aluminum (AL705-6T) for the main body, and used acetal resin for the disk used as an intermediate medium.
· The surface is anodized and features excellent abrasion-resistance and wear resistance.

Part Number
OC32CS-6-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Mass
(g)

631,932 VND

1 Piece(s) 5 Day(s) 61432362.545000.19.80x10-6Not available------11.59.515M4/M581662078.1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Oldham type Application Standard Features Low Inertial Moment / Vibration Absorption / small type
Body Material Aluminum Allowable Angular Misalignment(deg) 2 Buffer Material Polyacetal
Operating Temperature Range(°C) 0::60

Please check the type/dimensions/specifications of the part OC32CS-6-14 in the Oldham Coupling, Clamping Screw / Set Screw Combined Type OC-CS series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần OC32CS-6-14 trong chuỗi Oldham Coupling, Clamping Screw / Set Screw Combined Type OC-CS.

Products like this...

Part Number
OC16CS-3-6
OC16CS-3-6-RK2
OC16CS-3-6.35
OC32CS-6-14-LK2
OC32CS-6-14-LK2-RK5
OC32CS-6-14-RK5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Mass
(g)

455,550 VND

1 Piece(s) 5 Day(s) 361621180000.053.57x10-7Not available------768M2.6/M31.22.46511.4

498,994 VND

1 Piece(s) 5 Day(s) 361621180000.053.57x10-7Available-2--21.0768M2.6/M31.22.46511.4

455,607 VND

1 Piece(s) 5 Day(s) 36.351621180000.053.57x10-7Not available------768M2.6/M31.22.46511.4

675,322 VND

1 Piece(s) 5 Day(s) 61432362.545000.19.80x10-6Available2-21.0--11.59.515M4/M581662078.1

718,709 VND

1 Piece(s) 5 Day(s) 61432362.545000.19.80x10-6Available2521.052.511.59.515M4/M581662078.1

675,322 VND

1 Piece(s) 5 Day(s) 61432362.545000.19.80x10-6Available-5--52.511.59.515M4/M581662078.1