(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· The OC-CS Type coupling uses a clamp-type on one side and a set screw on the other side to facilitate mounting.
· Used high rigidity aluminum (AL705-6T) for the main body, and used acetal resin for the disk used as an intermediate medium.
· The surface is anodized and features excellent abrasion-resistance and wear resistance.
Part Number |
---|
OC42CS-12-22 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Key Seat Availability | D1 key dimension (LK) (mm) | D2 key dimension (RK) (mm) | D1 key groove width (b) | D1 key groove height (T) (mm) | D2 key groove width (b) (mm) | D2 key groove height (T) | Axis Depth (L1) (mm) | Axis Depth (L2) (mm) | Axis Interval (E) (mm) | Bolt (M) | Commercial torque (n,m) | Maximum Torque (n,m) | Torsion constant (N,m/red) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
693,998 VND | 1 Piece(s) | 5 Day(s) | 12 | 22 | 42 | 45 | 3 | 3000 | 0.1 | 3.63x10-5 | Not available | - | - | - | - | - | - | 15 | 12 | 18 | M5/M6 | 17 | 34 | 1200 | 168.2 |
Loading...Tải…
Type | Oldham type | Application | Standard | Features | Low Inertial Moment / Vibration Absorption / small type |
---|---|---|---|---|---|
Body Material | Aluminum | Allowable Angular Misalignment(deg) | 2 | Buffer Material | Polyacetal |
Operating Temperature Range(°C) | 0::60 |
Please check the type/dimensions/specifications of the part OC42CS-12-22 in the Oldham Coupling, Clamping Screw / Set Screw Combined Type OC-CS series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần OC42CS-12-22 trong chuỗi Oldham Coupling, Clamping Screw / Set Screw Combined Type OC-CS.
Part Number |
---|
OC16CS-3-6 |
OC16CS-3-6-RK2 |
OC16CS-3-6.35 |
OC42CS-12-22-LK4 |
OC42CS-12-22-LK4-RK6 |
OC42CS-12-22-RK6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Key Seat Availability | D1 key dimension (LK) (mm) | D2 key dimension (RK) (mm) | D1 key groove width (b) | D1 key groove height (T) (mm) | D2 key groove width (b) (mm) | D2 key groove height (T) | Axis Depth (L1) (mm) | Axis Depth (L2) (mm) | Axis Interval (E) (mm) | Bolt (M) | Commercial torque (n,m) | Maximum Torque (n,m) | Torsion constant (N,m/red) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
455,550 VND | 1 Piece(s) | 5 Day(s) | 3 | 6 | 16 | 21 | 1 | 8000 | 0.05 | 3.57x10-7 | Not available | - | - | - | - | - | - | 7 | 6 | 8 | M2.6/M3 | 1.2 | 2.4 | 65 | 11.4 | ||
498,994 VND | 1 Piece(s) | 5 Day(s) | 3 | 6 | 16 | 21 | 1 | 8000 | 0.05 | 3.57x10-7 | Available | - | 2 | - | - | 2 | 1.0 | 7 | 6 | 8 | M2.6/M3 | 1.2 | 2.4 | 65 | 11.4 | ||
455,607 VND | 1 Piece(s) | 5 Day(s) | 3 | 6.35 | 16 | 21 | 1 | 8000 | 0.05 | 3.57x10-7 | Not available | - | - | - | - | - | - | 7 | 6 | 8 | M2.6/M3 | 1.2 | 2.4 | 65 | 11.4 | ||
867,054 VND | 1 Piece(s) | 5 Day(s) | 12 | 22 | 42 | 45 | 3 | 3000 | 0.1 | 3.63x10-5 | Available | 4 | - | 4 | 1.8 | - | - | 15 | 12 | 18 | M5/M6 | 17 | 34 | 1200 | 168.2 | ||
910,444 VND | 1 Piece(s) | 5 Day(s) | 12 | 22 | 42 | 45 | 3 | 3000 | 0.1 | 3.63x10-5 | Available | 4 | 6 | 4 | 1.8 | 6 | 3.0 | 15 | 12 | 18 | M5/M6 | 17 | 34 | 1200 | 168.2 | ||
867,054 VND | 1 Piece(s) | 5 Day(s) | 12 | 22 | 42 | 45 | 3 | 3000 | 0.1 | 3.63x10-5 | Available | - | 6 | - | - | 6 | 3.0 | 15 | 12 | 18 | M5/M6 | 17 | 34 | 1200 | 168.2 |