(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Oldham Coupling, Set-Screw Type OC-S (Part Number)

Oldham Coupling, Set-Screw Type OC-S
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      191,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Extends through the inside of an oldham disk and is free of shaft interference.
· The product is designed that acetal disk receives compressive force and generation of damage in disk is minimal.
· The oldham disk is a near-perfect insulator and blocks electrical noise.

Part Number
OC25S-6-13-LK2-RK5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Mass
(g)

593,673 VND

1 Piece(s) 5 Day(s) 6132528260000.12.83x10-6Available2521.052.57.57.513M42.85.620037.1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Oldham type Application Standard Features Low Inertial Moment / Vibration Absorption / small type
Body Material Aluminum Allowable Angular Misalignment(deg) 2 Buffer Material Polyacetal
Operating Temperature Range(°C) 0::60

Please check the type/dimensions/specifications of the part OC25S-6-13-LK2-RK5 in the Oldham Coupling, Set-Screw Type OC-S series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần OC25S-6-13-LK2-RK5 trong chuỗi Oldham Coupling, Set-Screw Type OC-S.

Products like this...

Part Number
OC16S-3-6
OC16S-3-6-RK2
OC16S-3-6.35
OC25S-6-13-RK5
OC25S-6-6
OC25S-6-6-LK2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Mass
(g)

455,550 VND

1 Piece(s) 5 Day(s) 361620180000.053.40x10-7Not available------668M31.22.46510.9

498,923 VND

1 Piece(s) 5 Day(s) 361620180000.053.40x10-7Available-2--21.0668M31.22.46510.9

455,537 VND

1 Piece(s) 5 Day(s) 36.351620180000.053.40x10-7Not available------668M31.22.46510.9

465,016 VND

1 Piece(s) 5 Day(s) 6132528260000.12.83x10-6Available-5--52.57.57.513M42.85.620037.1

506,911 VND

1 Piece(s) 5 Day(s) 662528260000.12.83x10-6Not available------7.57.513M42.85.620037.1

465,016 VND

1 Piece(s) 5 Day(s) 662528260000.12.83x10-6Available2-21.0--7.57.513M42.85.620037.1