(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· In oldham coupling, a slot groove on the tip of the cylindrical aluminum material is processed, the polyacetal disk with superior lubrication performance is inserted between the groove, and mechanical part is proceesed and the tightening errors is corrected, and to transmit rotational force.
· Ideal coupling.
Part Number |
---|
OC32CL-6-16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Key Seat Availability | D1 key dimension (LK) (mm) | D2 key dimension (RK) (mm) | D1 key groove width (b) | D1 key groove height (T) (mm) | D2 key groove width (b) (mm) | D2 key groove height (T) | Axis Depth (L1) (mm) | Axis Depth (L2) (mm) | Axis Interval (E) (mm) | Bolt (M) | Commercial torque (n,m) | Maximum Torque (n,m) | Torsion constant (N,m/red) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
448,110 VND | 1 Piece(s) | 8 Day(s) | 6 | 16 | 32 | 45 | 2.5 | 4500 | 0.1 | 1.03x10-5 | Not available | - | - | - | - | - | - | 15 | 15 | 15 | M4 | 8 | 16 | 620 | 82.5 |
Loading...Tải…
Type | Oldham type | Application | Standard | Features | Low Inertial Moment / Vibration Absorption / small type |
---|---|---|---|---|---|
Body Material | Aluminum | Allowable Angular Misalignment(deg) | 2 | Buffer Material | Polyacetal |
Operating Temperature Range(°C) | 0::60 |
Please check the type/dimensions/specifications of the part OC32CL-6-16 in the Oldham Coupling, Clamping-Screw Type OC-C series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần OC32CL-6-16 trong chuỗi Oldham Coupling, Clamping-Screw Type OC-C.
Part Number |
---|
OC16C-3-6 |
OC16C-3-6-RK2 |
OC16C-3-6.35 |
OC32CL-6-16-LK2 |
OC32CL-6-16-LK2-RK5 |
OC32CL-6-16-RK5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Key Seat Availability | D1 key dimension (LK) (mm) | D2 key dimension (RK) (mm) | D1 key groove width (b) | D1 key groove height (T) (mm) | D2 key groove width (b) (mm) | D2 key groove height (T) | Axis Depth (L1) (mm) | Axis Depth (L2) (mm) | Axis Interval (E) (mm) | Bolt (M) | Commercial torque (n,m) | Maximum Torque (n,m) | Torsion constant (N,m/red) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
297,860 VND | 1 Piece(s) | 8 Day(s) | 3 | 6 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
618,384 VND | 1 Piece(s) | 5 Day(s) | 3 | 6 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Available | - | 2 | - | - | 2 | 1.0 | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
574,994 VND | 1 Piece(s) | 5 Day(s) | 3 | 6.35 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
795,252 VND | 1 Piece(s) | 5 Day(s) | 6 | 16 | 32 | 45 | 2.5 | 4500 | 0.1 | 1.03x10-5 | Available | 2 | - | 2 | 1.0 | - | - | 15 | 15 | 15 | M4 | 8 | 16 | 620 | 82.5 | ||
838,644 VND | 1 Piece(s) | 5 Day(s) | 6 | 16 | 32 | 45 | 2.5 | 4500 | 0.1 | 1.03x10-5 | Available | 2 | 5 | 2 | 1.0 | 5 | 2.5 | 15 | 15 | 15 | M4 | 8 | 16 | 620 | 82.5 | ||
795,252 VND | 1 Piece(s) | 5 Day(s) | 6 | 16 | 32 | 45 | 2.5 | 4500 | 0.1 | 1.03x10-5 | Available | - | 5 | - | - | 5 | 2.5 | 15 | 15 | 15 | M4 | 8 | 16 | 620 | 82.5 |