(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· In oldham coupling, a slot groove on the tip of the cylindrical aluminum material is processed, the polyacetal disk with superior lubrication performance is inserted between the groove, and mechanical part is proceesed and the tightening errors is corrected, and to transmit rotational force.
· Ideal coupling.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Key Seat Availability | D1 key dimension (LK) (mm) | D2 key dimension (RK) (mm) | D1 key groove width (b) | D1 key groove height (T) (mm) | D2 key groove width (b) (mm) | D2 key groove height (T) | Axis Depth (L1) (mm) | Axis Depth (L2) (mm) | Axis Interval (E) (mm) | Bolt (M) | Commercial torque (n,m) | Maximum Torque (n,m) | Torsion constant (N,m/red) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
574,994 VND | 1 Piece(s) | 5 Day(s) | 3 | 3 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
574,994 VND | 1 Piece(s) | 4 Day(s) | 3 | 4 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
575,009 VND | 1 Piece(s) | 5 Day(s) | 3 | 5 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
297,860 VND | 1 Piece(s) | 8 Day(s) | 3 | 6 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
618,384 VND | 1 Piece(s) | 5 Day(s) | 3 | 6 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Available | - | 2 | - | - | 2 | 1.0 | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
574,994 VND | 1 Piece(s) | 5 Day(s) | 3 | 6.35 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
574,994 VND | 1 Piece(s) | 5 Day(s) | 3 | 8 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
618,384 VND | 1 Piece(s) | 5 Day(s) | 3 | 8 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Available | - | 3 | - | - | 3 | 1.8 | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
275,440 VND | 1 Piece(s) | 8 Day(s) | 4 | 4 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
574,994 VND | 1 Piece(s) | 4 Day(s) | 4 | 5 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
297,860 VND | 1 Piece(s) | 8 Day(s) | 4 | 6 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
618,384 VND | 1 Piece(s) | 5 Day(s) | 4 | 6 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Available | - | 2 | - | - | 2 | 1.0 | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
574,994 VND | 1 Piece(s) | 5 Day(s) | 4 | 6.35 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
574,994 VND | 1 Piece(s) | 5 Day(s) | 4 | 8 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
618,384 VND | 1 Piece(s) | 5 Day(s) | 4 | 8 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Available | - | 3 | - | - | 3 | 1.8 | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
574,994 VND | 1 Piece(s) | 5 Day(s) | 5 | 5 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
575,009 VND | 1 Piece(s) | 5 Day(s) | 5 | 6 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
618,384 VND | 1 Piece(s) | 5 Day(s) | 5 | 6 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Available | - | 2 | - | - | 2 | 1.0 | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
574,994 VND | 1 Piece(s) | 5 Day(s) | 5 | 6.35 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
574,994 VND | 1 Piece(s) | 5 Day(s) | 5 | 8 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
618,384 VND | 1 Piece(s) | 5 Day(s) | 5 | 8 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Available | - | 3 | - | - | 3 | 1.8 | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
297,860 VND | 1 Piece(s) | 8 Day(s) | 6 | 6 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
618,384 VND | 1 Piece(s) | 5 Day(s) | 6 | 6 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Available | 2 | - | 2 | 1.0 | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
661,770 VND | 1 Piece(s) | 5 Day(s) | 6 | 6 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Available | 2 | 2 | 2 | 1.0 | 2 | 1.0 | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
618,384 VND | 1 Piece(s) | 5 Day(s) | 6 | 6 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Available | - | 2 | - | - | 2 | 1.0 | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
574,994 VND | 1 Piece(s) | 5 Day(s) | 6 | 6.35 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
618,384 VND | 1 Piece(s) | 5 Day(s) | 6 | 6.35 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Available | 2 | - | 2 | 1.0 | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
297,860 VND | 1 Piece(s) | 8 Day(s) | 6 | 8 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
618,384 VND | 1 Piece(s) | 5 Day(s) | 6 | 8 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Available | 2 | - | 2 | 1.0 | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
661,770 VND | 1 Piece(s) | 5 Day(s) | 6 | 8 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Available | 2 | 3 | 2 | 1.0 | 3 | 1.8 | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
618,384 VND | 1 Piece(s) | 5 Day(s) | 6 | 8 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Available | - | 3 | - | - | 3 | 1.8 | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
574,994 VND | 1 Piece(s) | 5 Day(s) | 6.35 | 6.35 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
574,994 VND | 1 Piece(s) | 5 Day(s) | 6.35 | 8 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
618,384 VND | 1 Piece(s) | 5 Day(s) | 6.35 | 8 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Available | - | 3 | - | - | 3 | 1.8 | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
298,010 VND | 1 Piece(s) | 8 Day(s) | 8 | 8 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Not available | - | - | - | - | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
618,384 VND | 1 Piece(s) | 5 Day(s) | 8 | 8 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Available | 3 | - | 3 | 1.8 | - | - | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
661,770 VND | 1 Piece(s) | 5 Day(s) | 8 | 8 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Available | 3 | 3 | 3 | 1.8 | 3 | 1.8 | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
618,384 VND | 1 Piece(s) | 5 Day(s) | 8 | 8 | 16 | 22 | 1 | 8000 | 0.05 | 3.74x10-7 | Available | - | 3 | - | - | 3 | 1.8 | 7 | 7 | 8 | M2.6 | 1.2 | 2.4 | 65 | 11.9 | ||
612,302 VND | 1 Piece(s) | 5 Day(s) | 4 | 4 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Not available | - | - | - | - | - | - | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 | ||
612,302 VND | 1 Piece(s) | 5 Day(s) | 4 | 5 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Not available | - | - | - | - | - | - | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 | ||
612,302 VND | 1 Piece(s) | 5 Day(s) | 4 | 6 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Not available | - | - | - | - | - | - | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 | ||
655,692 VND | 1 Piece(s) | 5 Day(s) | 4 | 6 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Available | - | 2 | - | - | 2 | 1.0 | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 | ||
612,302 VND | 1 Piece(s) | 5 Day(s) | 4 | 6.35 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Not available | - | - | - | - | - | - | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 | ||
330,240 VND | 1 Piece(s) | 8 Day(s) | 4 | 8 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Not available | - | - | - | - | - | - | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 | ||
655,692 VND | 1 Piece(s) | 5 Day(s) | 4 | 8 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Available | - | 3 | - | - | 3 | 1.8 | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 | ||
612,302 VND | 1 Piece(s) | 5 Day(s) | 4 | 10 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Not available | - | - | - | - | - | - | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 | ||
655,692 VND | 1 Piece(s) | 5 Day(s) | 4 | 10 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Available | - | 3 | - | - | 3 | 1.8 | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 | ||
612,303 VND | 1 Piece(s) | 5 Day(s) | 5 | 5 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Not available | - | - | - | - | - | - | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 | ||
612,303 VND | 1 Piece(s) | 5 Day(s) | 5 | 6 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Not available | - | - | - | - | - | - | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 | ||
655,692 VND | 1 Piece(s) | 5 Day(s) | 5 | 6 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Available | - | 2 | - | - | 2 | 1.0 | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 | ||
612,302 VND | 1 Piece(s) | 5 Day(s) | 5 | 6.35 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Not available | - | - | - | - | - | - | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 | ||
612,274 VND | 1 Piece(s) | 7 Day(s) | 5 | 8 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Not available | - | - | - | - | - | - | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 | ||
655,692 VND | 1 Piece(s) | 5 Day(s) | 5 | 8 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Available | - | 3 | - | - | 3 | 1.8 | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 | ||
314,470 VND | 1 Piece(s) | 8 Day(s) | 5 | 10 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Not available | - | - | - | - | - | - | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 | ||
655,692 VND | 1 Piece(s) | 5 Day(s) | 5 | 10 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Available | - | 3 | - | - | 3 | 1.8 | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 | ||
330,070 VND | 1 Piece(s) | 8 Day(s) | 6 | 6 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Not available | - | - | - | - | - | - | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 | ||
655,692 VND | 1 Piece(s) | 5 Day(s) | 6 | 6 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Available | 2 | - | 2 | 1.0 | - | - | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 | ||
699,079 VND | 1 Piece(s) | 5 Day(s) | 6 | 6 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Available | 2 | 2 | 2 | 1.0 | 2 | 1.0 | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 | ||
655,692 VND | 1 Piece(s) | 5 Day(s) | 6 | 6 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Available | - | 2 | - | - | 2 | 1.0 | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 | ||
612,303 VND | 1 Piece(s) | 5 Day(s) | 6 | 6.35 | 20 | 25 | 1.5 | 7000 | 0.08 | 1.03x10-6 | Not available | - | - | - | - | - | - | 8 | 8 | 9 | M2.6 | 1.8 | 3.6 | 120 | 21.2 |
Loading...Tải…
Type | Oldham type | Application | Standard | Features | Low Inertial Moment / Vibration Absorption / small type |
---|---|---|---|---|---|
Body Material | Aluminum | Allowable Angular Misalignment(deg) | 2 | Buffer Material | Polyacetal |
Operating Temperature Range(°C) | 0::60 |