(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Disk Coupling, Single-Disk Type DC-SC (Part Number)

Disk Coupling, Single-Disk Type DC-SC
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      295,510VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Disk coupling is a metal laminated plate spring type and as there is no contact part to move, there is no abrasion and expected lifespan is long.
· The hub body is made of highly rigid aluminum and its moment of inertia is small.
· The product is also back-lash free and highly rigid.

Part Number
DC25SC-6.35-13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Mass
(g)

649,048 VND

1 Piece(s) 5 Day(s) 6.35132523.510.180000.13.24x10-6Not available------11111.5ㅡ31.5360029.6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Disc type Application Standard / Servo Motor / Stepping Motor / Encoder Features High torsional rigidity / High torque / High precision / High durability / Backlash 0 / Low Inertial Moment / small type / Heat resistance
Body Material Aluminum Disc Material Stainless Operating Temperature Range(°C) -20::160

Please check the type/dimensions/specifications of the part DC25SC-6.35-13 in the Disk Coupling, Single-Disk Type DC-SC series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DC25SC-6.35-13 trong chuỗi Disk Coupling, Single-Disk Type DC-SC.

Products like this...

Part Number
DC20SC-3-6
DC20SC-3-6-RK2
DC20SC-3-6.35
DC25SC-6.35-13-RK5
DC25SC-6.35-6.35
DC25SC-6.35-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Mass
(g)

600,404 VND

1 Piece(s) 5 Day(s) 362017.910.1150000.12.1x10-6Not available------881.9M2.61.0254023

643,791 VND

1 Piece(s) 5 Day(s) 362017.910.1150000.12.1x10-6Available-2--21.0881.9M2.61.0254023

319,430 VND

1 Piece(s) 8 Day(s) 36.352017.910.1150000.12.1x10-6Not available------881.9M2.61.0254023

692,437 VND

1 Piece(s) 5 Day(s) 6.35132523.510.180000.13.24x10-6Available-5--52.511111.5ㅡ31.5360029.6

649,048 VND

1 Piece(s) 5 Day(s) 6.356.352523.510.180000.13.24x10-6Not available------11111.5ㅡ31.5360029.6

649,105 VND

1 Piece(s) 5 Day(s) 6.3582523.510.180000.13.24x10-6Not available------11111.5ㅡ31.5360029.6