(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· When a shaft with large diameter of a servo motor reduction drive is connected to a shaft with small diameter at the tip of ball screw, DC-SB type coupling can be used to couple ideally.
· High elasticity disk is made of stainless steel and has long lifespan.
Part Number |
---|
DC42B-6-15-LK2-RK5 |
DC42B-6-15-RK5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Key Seat Availability | D1 key dimension (LK) (mm) | D2 key dimension (RK) (mm) | D1 key groove width (b) | D1 key groove height (T) (mm) | D2 key groove width (b) (mm) | D2 key groove height (T) | Axis Depth (L1) (mm) | Axis Depth (L2) (mm) | Axis Interval (E) (mm) | Bolt (M) | Commercial torque (n,m) | Maximum Torque (n,m) | Torsion constant (N,m/red) | Outer diameter d (g) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,014,107 VND | 1 Piece(s) | 5 Day(s) | 6 | 15 | 42 | 44.5 | 1.5 | 0.1 | 5000 | 0.2 | 4.71x10-5 | Available | 2 | 5 | 2 | 1.0 | 5 | 2.5 | 15 | 15 | 14.5 | M3/M4 | 6 | 12 | 1900 | 28 | 143 | ||
970,719 VND | 1 Piece(s) | 5 Day(s) | 6 | 15 | 42 | 44.5 | 1.5 | 0.1 | 5000 | 0.2 | 4.71x10-5 | Available | - | 5 | - | - | 5 | 2.5 | 15 | 15 | 14.5 | M3/M4 | 6 | 12 | 1900 | 28 | 143 |
Loading...Tải…
Type | Disc type | Application | Standard / Servo Motor / Stepping Motor / Encoder | Features | High torsional rigidity / High torque / High precision / High durability / Backlash 0 / Low Inertial Moment / small type / Heat resistance |
---|---|---|---|---|---|
Body Material | Aluminum | Disc Material | Stainless | Operating Temperature Range(°C) | -20::160 |