(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Disk Coupling, Clamping Screw Double-Disk Type DC-A (Part Number)

Disk Coupling, Clamping Screw Double-Disk Type DC-A
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      511,570VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The Disk Coupling is a coupling in which a high elasticity metal disk is assembled with bolts between the hubs that fix the shaft.
The disk diameter of the DC-A Type is larger than its shaft diameter, enabling a higher regular-use torque can be selected.
[Usage]
· Since only metal materials are used, this coupling can be used in areas where high levels of heat is generated.

Part Number
DC32A-4-8-RK3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Outer diameter d
(g)
Mass
(g)

865,803 VND

1 Piece(s) 5 Day(s) 48323810.165000.11.03x10-5Available-3--31.8131312M2.63613002075

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Disc type Application Standard / Servo Motor / Stepping Motor / Encoder Features High torsional rigidity / High torque / High precision / High durability / Backlash 0 / Low Inertial Moment / small type / Heat resistance
Body Material Aluminum Disc Material Stainless Operating Temperature Range(°C) -20::160

Please check the type/dimensions/specifications of the part DC32A-4-8-RK3 in the Disk Coupling, Clamping Screw Double-Disk Type DC-A series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DC32A-4-8-RK3 trong chuỗi Disk Coupling, Clamping Screw Double-Disk Type DC-A.

Products like this...

Part Number
DC32A-10-10-RK3
DC32A-4-10
DC32A-4-10-RK3
DC32A-5-10
DC32A-5-10-RK3
DC32A-5-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Outer diameter d
(g)
Mass
(g)

865,803 VND

1 Piece(s) 5 Day(s) 1010323810.165000.11.03x10-5Available-3--31.8131312M2.63613002075

822,413 VND

1 Piece(s) 5 Day(s) 410323810.165000.11.03x10-5Not available------131312M2.63613002075

865,803 VND

1 Piece(s) 5 Day(s) 410323810.165000.11.03x10-5Available-3--31.8131312M2.63613002075

822,413 VND

1 Piece(s) 5 Day(s) 510323810.165000.11.03x10-5Not available------131312M2.63613002075

865,803 VND

1 Piece(s) 5 Day(s) 510323810.165000.11.03x10-5Available-3--31.8131312M2.63613002075

822,413 VND

1 Piece(s) 5 Day(s) 55323810.165000.11.03x10-5Not available------131312M2.63613002075