(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Jaw Coupling, Clamping Screw / Set Screw Combined Type JC-CS (Part Number)

Jaw Coupling, Clamping Screw / Set Screw Combined Type JC-CS
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      298,010VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The JC-CS Type Coupling uses a clamp-type on one side and a set screw on the other side to facilitate mounting.
· The main body is made of highly rigid aluminum (AL705-6T).
· Highly elastic polyurethane is adopted for the ring gear used as an intermediate medium.
· The surface is anodized and has excellent corrosion resistance.

Part Number
JC42CS-10-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Mass
(g)

766,866 VND

1 Piece(s) 5 Day(s) 101442550.230000.24.44x10-5Not available------212113M6/M614.829.6600205.6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Jaw Type Application Standard / Servo Motor / Stepping Motor Features High torsional rigidity / High torque / High durability / Low Inertial Moment / Vibration Absorption / small type
Body Material Aluminum Allowable Angular Misalignment(deg) 1 Buffer Material Polyurethane
Operating Temperature Range(°C) -20::60

Please check the type/dimensions/specifications of the part JC42CS-10-14 in the Jaw Coupling, Clamping Screw / Set Screw Combined Type JC-CS series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JC42CS-10-14 trong chuỗi Jaw Coupling, Clamping Screw / Set Screw Combined Type JC-CS.

Products like this...

Part Number
JC16CS-3-6
JC16CS-3-6-RK2
JC16CS-3-6.35
JC42CS-10-14-LK3
JC42CS-10-14-LK3-RK5
JC42CS-10-14-RK5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Mass
(g)

575,119 VND

1 Piece(s) 5 Day(s) 361623.60.190000.14.01x10-7Not available------887.6M2.6/M31.73.41512.8

618,509 VND

1 Piece(s) 5 Day(s) 361623.60.190000.14.01x10-7Available-2--21.0887.6M2.6/M31.73.41512.8

575,119 VND

1 Piece(s) 5 Day(s) 36.351623.60.190000.14.01x10-7Not available------887.6M2.6/M31.73.41512.8

955,566 VND

1 Piece(s) 5 Day(s) 101442550.230000.24.44x10-5Available3-31.8--212113M6/M614.829.6600205.6

998,954 VND

1 Piece(s) 5 Day(s) 101442550.230000.24.44x10-5Available3531.852.5212113M6/M614.829.6600205.6

955,566 VND

1 Piece(s) 5 Day(s) 101442550.230000.24.44x10-5Available-5--52.5212113M6/M614.829.6600205.6