(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· The JC-CS Type Coupling uses a clamp-type on one side and a set screw on the other side to facilitate mounting.
· The main body is made of highly rigid aluminum (AL705-6T).
· Highly elastic polyurethane is adopted for the ring gear used as an intermediate medium.
· The surface is anodized and has excellent corrosion resistance.
Part Number |
---|
JC32CS-10-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Key Seat Availability | D1 key dimension (LK) (mm) | D2 key dimension (RK) (mm) | D1 key groove width (b) | D1 key groove height (T) (mm) | D2 key groove width (b) (mm) | D2 key groove height (T) | Axis Depth (L1) (mm) | Axis Depth (L2) (mm) | Axis Interval (E) (mm) | Bolt (M) | Commercial torque (n,m) | Maximum Torque (n,m) | Torsion constant (N,m/red) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
609,249 VND | 1 Piece(s) | 5 Day(s) | 10 | 10 | 32 | 44 | 0.2 | 4500 | 0.2 | 1.19x10-5 | Not available | - | - | - | - | - | - | 16 | 16 | 12 | M5/M6 | 8.2 | 16.4 | 72 | 85.5 |
Loading...Tải…
Type | Jaw Type | Application | Standard / Servo Motor / Stepping Motor | Features | High torsional rigidity / High torque / High durability / Low Inertial Moment / Vibration Absorption / small type |
---|---|---|---|---|---|
Body Material | Aluminum | Allowable Angular Misalignment(deg) | 1 | Buffer Material | Polyurethane |
Operating Temperature Range(°C) | -20::60 |
Please check the type/dimensions/specifications of the part JC32CS-10-10 in the Jaw Coupling, Clamping Screw / Set Screw Combined Type JC-CS series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JC32CS-10-10 trong chuỗi Jaw Coupling, Clamping Screw / Set Screw Combined Type JC-CS.
Part Number |
---|
JC16CS-3-6 |
JC16CS-3-6-RK2 |
JC16CS-3-6.35 |
JC32CS-10-10-LK3 |
JC32CS-10-10-LK3-RK3 |
JC32CS-10-10-RK3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Key Seat Availability | D1 key dimension (LK) (mm) | D2 key dimension (RK) (mm) | D1 key groove width (b) | D1 key groove height (T) (mm) | D2 key groove width (b) (mm) | D2 key groove height (T) | Axis Depth (L1) (mm) | Axis Depth (L2) (mm) | Axis Interval (E) (mm) | Bolt (M) | Commercial torque (n,m) | Maximum Torque (n,m) | Torsion constant (N,m/red) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
575,119 VND | 1 Piece(s) | 5 Day(s) | 3 | 6 | 16 | 23.6 | 0.1 | 9000 | 0.1 | 4.01x10-7 | Not available | - | - | - | - | - | - | 8 | 8 | 7.6 | M2.6/M3 | 1.7 | 3.4 | 15 | 12.8 | ||
618,509 VND | 1 Piece(s) | 5 Day(s) | 3 | 6 | 16 | 23.6 | 0.1 | 9000 | 0.1 | 4.01x10-7 | Available | - | 2 | - | - | 2 | 1.0 | 8 | 8 | 7.6 | M2.6/M3 | 1.7 | 3.4 | 15 | 12.8 | ||
575,119 VND | 1 Piece(s) | 5 Day(s) | 3 | 6.35 | 16 | 23.6 | 0.1 | 9000 | 0.1 | 4.01x10-7 | Not available | - | - | - | - | - | - | 8 | 8 | 7.6 | M2.6/M3 | 1.7 | 3.4 | 15 | 12.8 | ||
777,882 VND | 1 Piece(s) | 5 Day(s) | 10 | 10 | 32 | 44 | 0.2 | 4500 | 0.2 | 1.19x10-5 | Available | 3 | - | 3 | 1.8 | - | - | 16 | 16 | 12 | M5/M6 | 8.2 | 16.4 | 72 | 85.5 | ||
821,273 VND | 1 Piece(s) | 5 Day(s) | 10 | 10 | 32 | 44 | 0.2 | 4500 | 0.2 | 1.19x10-5 | Available | 3 | 3 | 3 | 1.8 | 3 | 1.8 | 16 | 16 | 12 | M5/M6 | 8.2 | 16.4 | 72 | 85.5 | ||
777,882 VND | 1 Piece(s) | 5 Day(s) | 10 | 10 | 32 | 44 | 0.2 | 4500 | 0.2 | 1.19x10-5 | Available | - | 3 | - | - | 3 | 1.8 | 16 | 16 | 12 | M5/M6 | 8.2 | 16.4 | 72 | 85.5 |