(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Divided into two hubs to facilitate processing of the key-way; the tightening angle of the fixing bolt is set to 120° intervals, enabling it to be mounted safely.
[Usage]
· Can be used for a wide range of general industrial machines, such as compact geared motors and compact DC motor-powered pumps.
· Suitable for machines that are often assembled and disassembled, or those subject to frequent forward / reverse movements.
Part Number |
---|
JC42S-19-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Key Seat Availability | D1 key dimension (LK) (mm) | D2 key dimension (RK) (mm) | D1 key groove width (b) | D1 key groove height (T) (mm) | D2 key groove width (b) (mm) | D2 key groove height (T) | Axis Depth (L1) (mm) | Axis Depth (L2) (mm) | Axis Interval (E) (mm) | Bolt (M) | Commercial torque (n,m) | Maximum Torque (n,m) | Torsion constant (N,m/red) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
876,599 VND | 1 Piece(s) | 5 Day(s) | 19 | 20 | 42 | 55 | 0.2 | 3000 | 0.2 | 4.44x10-5 | Not available | - | - | - | - | - | - | 21 | 21 | 13 | M6 | 14.8 | 29.6 | 600 | 205.6 |
Loading...Tải…
Type | Jaw Type | Application | Standard / Servo Motor / Stepping Motor | Features | High torsional rigidity / High torque / High durability / Low Inertial Moment / Vibration Absorption / small type |
---|---|---|---|---|---|
Body Material | Aluminum | Allowable Angular Misalignment(deg) | 1 | Buffer Material | Polyurethane |
Operating Temperature Range(°C) | -20::60 |
Please check the type/dimensions/specifications of the part JC42S-19-20 in the Jaw Coupling, Set-Screw Type JC-S series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JC42S-19-20 trong chuỗi Jaw Coupling, Set-Screw Type JC-S.
Part Number |
---|
JC16S-3-6 |
JC16S-3-6-RK2 |
JC16S-3-6.35 |
JC42S-19-20-LK6 |
JC42S-19-20-LK6-RK6 |
JC42S-19-20-RK6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Key Seat Availability | D1 key dimension (LK) (mm) | D2 key dimension (RK) (mm) | D1 key groove width (b) | D1 key groove height (T) (mm) | D2 key groove width (b) (mm) | D2 key groove height (T) | Axis Depth (L1) (mm) | Axis Depth (L2) (mm) | Axis Interval (E) (mm) | Bolt (M) | Commercial torque (n,m) | Maximum Torque (n,m) | Torsion constant (N,m/red) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
551,257 VND | 1 Piece(s) | 4 Day(s) | 3 | 6 | 16 | 23.6 | 0.1 | 9000 | 0.1 | 4.01x10-7 | Not available | - | - | - | - | - | - | 8 | 8 | 7.6 | M3 | 1.7 | 3.4 | 15 | 12.8 | ||
594,644 VND | 1 Piece(s) | 5 Day(s) | 3 | 6 | 16 | 23.6 | 0.1 | 9000 | 0.1 | 4.01x10-7 | Available | - | 2 | - | - | 2 | 1.0 | 8 | 8 | 7.6 | M3 | 1.7 | 3.4 | 15 | 12.8 | ||
551,257 VND | 1 Piece(s) | 5 Day(s) | 3 | 6.35 | 16 | 23.6 | 0.1 | 9000 | 0.1 | 4.01x10-7 | Not available | - | - | - | - | - | - | 8 | 8 | 7.6 | M3 | 1.7 | 3.4 | 15 | 12.8 | ||
919,986 VND | 1 Piece(s) | 5 Day(s) | 19 | 20 | 42 | 55 | 0.2 | 3000 | 0.2 | 4.44x10-5 | Available | 6 | - | 6 | 3.0 | - | - | 21 | 21 | 13 | M6 | 14.8 | 29.6 | 600 | 205.6 | ||
963,376 VND | 1 Piece(s) | 5 Day(s) | 19 | 20 | 42 | 55 | 0.2 | 3000 | 0.2 | 4.44x10-5 | Available | 6 | 6 | 6 | 3.0 | 6 | 3.0 | 21 | 21 | 13 | M6 | 14.8 | 29.6 | 600 | 205.6 | ||
919,986 VND | 1 Piece(s) | 5 Day(s) | 19 | 20 | 42 | 55 | 0.2 | 3000 | 0.2 | 4.44x10-5 | Available | - | 6 | - | - | 6 | 3.0 | 21 | 21 | 13 | M6 | 14.8 | 29.6 | 600 | 205.6 |