(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Jaw Coupling, Set-Screw Type JC-S (Part Number)

Jaw Coupling, Set-Screw Type JC-S
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      265,100VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Divided into two hubs to facilitate processing of the key-way; the tightening angle of the fixing bolt is set to 120° intervals, enabling it to be mounted safely.
[Usage]
· Can be used for a wide range of general industrial machines, such as compact geared motors and compact DC motor-powered pumps.
· Suitable for machines that are often assembled and disassembled, or those subject to frequent forward / reverse movements.

Part Number
JC25S-6-6.35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Mass
(g)

646,599 VND

1 Piece(s) 5 Day(s) 66.3525350.1560000.153.54x10-6Not available------121211M56124346.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Jaw Type Application Standard / Servo Motor / Stepping Motor Features High torsional rigidity / High torque / High durability / Low Inertial Moment / Vibration Absorption / small type
Body Material Aluminum Allowable Angular Misalignment(deg) 1 Buffer Material Polyurethane
Operating Temperature Range(°C) -20::60

Please check the type/dimensions/specifications of the part JC25S-6-6.35 in the Jaw Coupling, Set-Screw Type JC-S series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JC25S-6-6.35 trong chuỗi Jaw Coupling, Set-Screw Type JC-S.

Products like this...

Part Number
JC16S-3-6
JC16S-3-6-RK2
JC16S-3-6.35
JC25S-6-6.35-LK2
JC25S-6-8
JC25S-6-8-LK2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Mass
(g)

551,257 VND

1 Piece(s) 4 Day(s) 361623.60.190000.14.01x10-7Not available------887.6M31.73.41512.8

594,644 VND

1 Piece(s) 5 Day(s) 361623.60.190000.14.01x10-7Available-2--21.0887.6M31.73.41512.8

551,257 VND

1 Piece(s) 5 Day(s) 36.351623.60.190000.14.01x10-7Not available------887.6M31.73.41512.8

689,989 VND

1 Piece(s) 5 Day(s) 66.3525350.1560000.153.54x10-6Available2-21.0--121211M56124346.3

358,180 VND

1 Piece(s) 8 Day(s) 6825350.1560000.153.54x10-6Not available------121211M56124346.3

689,989 VND

1 Piece(s) 5 Day(s) 6825350.1560000.153.54x10-6Available2-21.0--121211M56124346.3