(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· The HC-SS Series are couplings with a shorter design.
· Helical Coupling has a relief shape machined on the inner diameter portion where beam is located to prevent coupling damage due to shaft interference caused by eccentricity and declination.
· The tightening angle of the fixing bolt is set to 120° and the force that is fixed to the shaft is dispersed.
Part Number |
---|
HC20SS-6-10-LK2 |
HC20SS-6-10-LK2-RK3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Key Seat Availability | D1 key dimension (LK) (mm) | D2 key dimension (RK) (mm) | D1 key groove width (b) | D1 key groove height (T) (mm) | D2 key groove width (b) (mm) | D2 key groove height (T) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
643,067 VND | 1 Piece(s) | 5 Day(s) | 6 | 10 | 20 | 21 | 0.1 | 9000 | 0.2 | 1.03x10-6 | Available | 2 | - | 2 | 1.0 | - | - | ||
686,456 VND | 1 Piece(s) | 5 Day(s) | 6 | 10 | 20 | 21 | 0.1 | 9000 | 0.2 | 1.03x10-6 | Available | 2 | 3 | 2 | 1.0 | 3 | 1.8 |
Loading...Tải…
Type | Slit type | Application | Standard / Servo Motor / Stepping Motor / Encoder | Features | High precision / Backlash 0 / Low Inertial Moment / Vibration Absorption / small type / Vacuum Environment |
---|---|---|---|---|---|
Body Material | Aluminum | Allowable Angular Misalignment(deg) | 3 | Operating Temperature Range(°C) | -20::180 |