(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Helical Coupling Set-Screw Type, Normal Type HC-S (Part Number)

Helical Coupling Set-Screw Type, Normal Type HC-S
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      259,570VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The Helical Coupling is made from highly rigid duralumin (AL075-6T) and features excellent torsional rigidity in addition to a high deflection angle and end play absorption rate.
· The surface is rigid anodized and has excellent wear resistance.
[Usage]
· Used for X-Y robots, medical equipment, coil winding machines, optical devices and measuring equipment.

Part Number
HC16S-3-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Mass
(g)

551,132 VND

1 Piece(s) 5 Day(s) 3516220.1100000.23.74x10-7Not available------778M30.40.86511.9

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Slit type Application Standard / Servo Motor / Stepping Motor / Encoder Features High precision / Backlash 0 / Low Inertial Moment / Vibration Absorption / small type / Vacuum Environment
Body Material Aluminum Allowable Angular Misalignment(deg) 3 Operating Temperature Range(°C) -30::100

Please check the type/dimensions/specifications of the part HC16S-3-5 in the Helical Coupling Set-Screw Type, Normal Type HC-S series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HC16S-3-5 trong chuỗi Helical Coupling Set-Screw Type, Normal Type HC-S.

Products like this...

Part Number
HC16S-3-3
HC16S-3-4
HC16S-3-6
HC16S-3-6-RK2
HC16S-3-6.35
HC16S-3-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Mass
(g)

551,132 VND

1 Piece(s) 5 Day(s) 3316220.1100000.23.74x10-7Not available------778M30.40.86511.9

551,132 VND

1 Piece(s) 5 Day(s) 3416220.1100000.23.74x10-7Not available------778M30.40.86511.9

551,145 VND

1 Piece(s) 5 Day(s) 3616220.1100000.23.74x10-7Not available------778M30.40.86511.9

594,519 VND

1 Piece(s) 5 Day(s) 3616220.1100000.23.74x10-7Available-2--21.0778M30.40.86511.9

551,132 VND

1 Piece(s) 5 Day(s) 36.3516220.1100000.23.74x10-7Not available------778M30.40.86511.9

551,132 VND

1 Piece(s) 5 Day(s) 3816220.1100000.23.74x10-7Not available------778M30.40.86511.9