(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Helical Coupling Set-Screw Type, Normal Type HC-S

Helical Coupling Set-Screw Type, Normal Type HC-S
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      259,570VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The Helical Coupling is made from highly rigid duralumin (AL075-6T) and features excellent torsional rigidity in addition to a high deflection angle and end play absorption rate.
· The surface is rigid anodized and has excellent wear resistance.
[Usage]
· Used for X-Y robots, medical equipment, coil winding machines, optical devices and measuring equipment.

Part Number
HC16S-3-3
HC16S-3-4
HC16S-3-5
HC16S-3-6
HC16S-3-6-RK2
HC16S-3-6.35
HC16S-3-8
HC16S-3-8-RK3
HC16S-4-4
HC16S-4-5
HC16S-4-6
HC16S-4-6-RK2
HC16S-4-6.35
HC16S-4-8
HC16S-4-8-RK3
HC16S-5-5
HC16S-5-6
HC16S-5-6-RK2
HC16S-5-6.35
HC16S-5-8
HC16S-5-8-RK3
HC16S-6-6
HC16S-6-6-LK2
HC16S-6-6-LK2-RK2
HC16S-6-6-RK2
HC16S-6-6.35
HC16S-6-6.35-LK2
HC16S-6-8
HC16S-6-8-LK2
HC16S-6-8-LK2-RK3
HC16S-6-8-RK3
HC16S-6.35-6.35
HC16S-6.35-8
HC16S-6.35-8-RK3
HC16S-8-8
HC16S-8-8-LK3
HC16S-8-8-LK3-RK3
HC16S-8-8-RK3
HC20S-4-4
HC20S-4-5
HC20S-4-6
HC20S-4-6-RK2
HC20S-4-6.35
HC20S-4-8
HC20S-4-8-RK3
HC20S-4-10
HC20S-4-10-RK3
HC20S-5-5
HC20S-5-6
HC20S-5-6-RK2
HC20S-5-6.35
HC20S-5-8
HC20S-5-8-RK3
HC20S-5-10
HC20S-5-10-RK3
HC20S-6-6
HC20S-6-6-LK2
HC20S-6-6-LK2-RK2
HC20S-6-6-RK2
HC20S-6-6.35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Mass
(g)

551,132 VND

1 Piece(s) 5 Day(s) 3316220.1100000.23.74x10-7Not available------778M30.40.86511.9

551,132 VND

1 Piece(s) 5 Day(s) 3416220.1100000.23.74x10-7Not available------778M30.40.86511.9

551,132 VND

1 Piece(s) 5 Day(s) 3516220.1100000.23.74x10-7Not available------778M30.40.86511.9

551,145 VND

1 Piece(s) 5 Day(s) 3616220.1100000.23.74x10-7Not available------778M30.40.86511.9

594,519 VND

1 Piece(s) 5 Day(s) 3616220.1100000.23.74x10-7Available-2--21.0778M30.40.86511.9

551,132 VND

1 Piece(s) 5 Day(s) 36.3516220.1100000.23.74x10-7Not available------778M30.40.86511.9

551,132 VND

1 Piece(s) 5 Day(s) 3816220.1100000.23.74x10-7Not available------778M30.40.86511.9

594,519 VND

1 Piece(s) 5 Day(s) 3816220.1100000.23.74x10-7Available-3--31.8778M30.40.86511.9

551,132 VND

1 Piece(s) 5 Day(s) 4416220.1100000.23.74x10-7Not available------778M30.40.86511.9

276,720 VND

1 Piece(s) 8 Day(s) 4516220.1100000.23.74x10-7Not available------778M30.40.86511.9

551,145 VND

1 Piece(s) 5 Day(s) 4616220.1100000.23.74x10-7Not available------778M30.40.86511.9

594,519 VND

1 Piece(s) 5 Day(s) 4616220.1100000.23.74x10-7Available-2--21.0778M30.40.86511.9

551,132 VND

1 Piece(s) 5 Day(s) 46.3516220.1100000.23.74x10-7Not available------778M30.40.86511.9

551,132 VND

1 Piece(s) 5 Day(s) 4816220.1100000.23.74x10-7Not available------778M30.40.86511.9

594,519 VND

1 Piece(s) 5 Day(s) 4816220.1100000.23.74x10-7Available-3--31.8778M30.40.86511.9

276,590 VND

1 Piece(s) 8 Day(s) 5516220.1100000.23.74x10-7Not available------778M30.40.86511.9

259,570 VND

1 Piece(s) Same day 5616220.1100000.23.74x10-7Not available------778M30.40.86511.9

594,519 VND

1 Piece(s) 5 Day(s) 5616220.1100000.23.74x10-7Available-2--21.0778M30.40.86511.9

551,132 VND

1 Piece(s) 5 Day(s) 56.3516220.1100000.23.74x10-7Not available------778M30.40.86511.9

276,720 VND

1 Piece(s) 8 Day(s) 5816220.1100000.23.74x10-7Not available------778M30.40.86511.9

594,519 VND

1 Piece(s) 5 Day(s) 5816220.1100000.23.74x10-7Available-3--31.8778M30.40.86511.9

276,720 VND

1 Piece(s) 8 Day(s) 6616220.1100000.23.74x10-7Not available------778M30.40.86511.9

594,519 VND

1 Piece(s) 5 Day(s) 6616220.1100000.23.74x10-7Available2-21.0--778M30.40.86511.9

637,909 VND

1 Piece(s) 5 Day(s) 6616220.1100000.23.74x10-7Available2221.021.0778M30.40.86511.9

594,519 VND

1 Piece(s) 5 Day(s) 6616220.1100000.23.74x10-7Available-2--21.0778M30.40.86511.9

551,132 VND

1 Piece(s) 5 Day(s) 66.3516220.1100000.23.74x10-7Not available------778M30.40.86511.9

594,519 VND

1 Piece(s) 5 Day(s) 66.3516220.1100000.23.74x10-7Available2-21.0--778M30.40.86511.9

551,132 VND

1 Piece(s) 5 Day(s) 6816220.1100000.23.74x10-7Not available------778M30.40.86511.9

594,519 VND

1 Piece(s) 5 Day(s) 6816220.1100000.23.74x10-7Available2-21.0--778M30.40.86511.9

637,909 VND

1 Piece(s) 5 Day(s) 6816220.1100000.23.74x10-7Available2321.031.8778M30.40.86511.9

594,519 VND

1 Piece(s) 5 Day(s) 6816220.1100000.23.74x10-7Available-3--31.8778M30.40.86511.9

551,132 VND

1 Piece(s) 5 Day(s) 6.356.3516220.1100000.23.74x10-7Not available------778M30.40.86511.9

551,145 VND

1 Piece(s) 5 Day(s) 6.35816220.1100000.23.74x10-7Not available------778M30.40.86511.9

594,519 VND

1 Piece(s) 5 Day(s) 6.35816220.1100000.23.74x10-7Available-3--31.8778M30.40.86511.9

276,720 VND

1 Piece(s) 8 Day(s) 8816220.1100000.23.74x10-7Not available------778M30.40.86511.9

594,519 VND

1 Piece(s) 5 Day(s) 8816220.1100000.23.74x10-7Available3-31.8--778M30.40.86511.9

637,909 VND

1 Piece(s) 5 Day(s) 8816220.1100000.23.74x10-7Available3331.831.8778M30.40.86511.9

594,519 VND

1 Piece(s) 5 Day(s) 8816220.1100000.23.74x10-7Available-3--31.8778M30.40.86511.9

600,154 VND

1 Piece(s) 5 Day(s) 4420250.190000.21.03x10-6Not available------889M40.81.614021.2

600,154 VND

1 Piece(s) 5 Day(s) 4520250.190000.21.03x10-6Not available------889M40.81.614021.2

600,154 VND

1 Piece(s) 5 Day(s) 4620250.190000.21.03x10-6Not available------889M40.81.614021.2

643,540 VND

1 Piece(s) 5 Day(s) 4620250.190000.21.03x10-6Available-2--21.0889M40.81.614021.2

600,154 VND

1 Piece(s) 5 Day(s) 46.3520250.190000.21.03x10-6Not available------889M40.81.614021.2

600,154 VND

1 Piece(s) 5 Day(s) 4820250.190000.21.03x10-6Not available------889M40.81.614021.2

643,540 VND

1 Piece(s) 5 Day(s) 4820250.190000.21.03x10-6Available-3--31.8889M40.81.614021.2

600,154 VND

1 Piece(s) 5 Day(s) 41020250.190000.21.03x10-6Not available------889M40.81.614021.2

643,540 VND

1 Piece(s) 5 Day(s) 41020250.190000.21.03x10-6Available-3--31.8889M40.81.614021.2

319,230 VND

1 Piece(s) 8 Day(s) 5520250.190000.21.03x10-6Not available------889M40.81.614021.2

600,154 VND

1 Piece(s) 5 Day(s) 5620250.190000.21.03x10-6Not available------889M40.81.614021.2

643,540 VND

1 Piece(s) 5 Day(s) 5620250.190000.21.03x10-6Available-2--21.0889M40.81.614021.2

319,430 VND

1 Piece(s) 8 Day(s) 56.3520250.190000.21.03x10-6Not available------889M40.81.614021.2

319,430 VND

1 Piece(s) 8 Day(s) 5820250.190000.21.03x10-6Not available------889M40.81.614021.2

643,540 VND

1 Piece(s) 5 Day(s) 5820250.190000.21.03x10-6Available-3--31.8889M40.81.614021.2

600,154 VND

1 Piece(s) 5 Day(s) 51020250.190000.21.03x10-6Not available------889M40.81.614021.2

643,514 VND

1 Piece(s) 5 Day(s) 51020250.190000.21.03x10-6Available-3--31.8889M40.81.614021.2

600,154 VND

1 Piece(s) 5 Day(s) 6620250.190000.21.03x10-6Not available------889M40.81.614021.2

643,540 VND

1 Piece(s) 5 Day(s) 6620250.190000.21.03x10-6Available2-21.0--889M40.81.614021.2

686,930 VND

1 Piece(s) 5 Day(s) 6620250.190000.21.03x10-6Available2221.021.0889M40.81.614021.2

643,540 VND

1 Piece(s) 5 Day(s) 6620250.190000.21.03x10-6Available-2--21.0889M40.81.614021.2

600,154 VND

1 Piece(s) 5 Day(s) 66.3520250.190000.21.03x10-6Not available------889M40.81.614021.2

Loading...Tải…

Basic InformationThông tin cơ bản

Type Slit type Application Standard / Servo Motor / Stepping Motor / Encoder Features High precision / Backlash 0 / Low Inertial Moment / Vibration Absorption / small type / Vacuum Environment
Body Material Aluminum Allowable Angular Misalignment(deg) 3 Operating Temperature Range(°C) -30::100