(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Helical Coupling, Clamping-Screw Type HC-C (Part Number)

Helical Coupling, Clamping-Screw Type HC-C
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      289,490VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The Helical Coupling uses a cylindrical material and has two spiral-twisted beams for flexible elasticity in the axial direction.
· It has excellent torsional rigidity, low moment of inertia and excellent responsiveness.
[Usage]
· A coupling suitable for a place high-speed response is required.

Part Number
HC32C-10-16-LK3-RK5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Mass
(g)

910,234 VND

1 Piece(s) 5 Day(s) 101632380.1570000.31.03x10-5Available3531.852.5131312M43.57.038082.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Slit type Application Standard / Servo Motor / Stepping Motor / Encoder Features High precision / Backlash 0 / Low Inertial Moment / Vibration Absorption / small type / Vacuum Environment
Body Material Aluminum Allowable Angular Misalignment(deg) 3 Operating Temperature Range(°C) -30::100

Please check the type/dimensions/specifications of the part HC32C-10-16-LK3-RK5 in the Helical Coupling, Clamping-Screw Type HC-C series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HC32C-10-16-LK3-RK5 trong chuỗi Helical Coupling, Clamping-Screw Type HC-C.

Products like this...

Part Number
HC16C-3-6
HC16C-3-6-RK2
HC16C-3-6.35
HC32C-10-16-RK5
HC32C-12-12
HC32C-12-12-LK4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Mass
(g)

297,860 VND

1 Piece(s) 8 Day(s) 3616220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

618,384 VND

1 Piece(s) 5 Day(s) 3616220.1100000.23.74x10-7Available-2--21.0-------11.9

575,009 VND

1 Piece(s) 5 Day(s) 36.3516220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

866,845 VND

1 Piece(s) 5 Day(s) 101632380.1570000.31.03x10-5Available-5--52.5131312M43.57.038082.5

511,960 VND

1 Piece(s) 8 Day(s) 121232380.1570000.31.03x10-5Not available------131312M43.57.038082.5

866,845 VND

1 Piece(s) 5 Day(s) 121232380.1570000.31.03x10-5Available4-41.8--131312M43.57.038082.5