(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· The Helical Coupling uses a cylindrical material and has two spiral-twisted beams for flexible elasticity in the axial direction.
· It has excellent torsional rigidity, low moment of inertia and excellent responsiveness.
[Usage]
· A coupling suitable for a place high-speed response is required.
Part Number |
---|
HC42C-12-12-LK4-RK4 |
HC42C-12-12-RK4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Key Seat Availability | D1 key dimension (LK) (mm) | D2 key dimension (RK) (mm) | D1 key groove width (b) | D1 key groove height (T) (mm) | D2 key groove width (b) (mm) | D2 key groove height (T) | Axis Depth (L1) (mm) | Axis Depth (L2) (mm) | Axis Interval (E) (mm) | Bolt (M) | Commercial torque (n,m) | Maximum Torque (n,m) | Torsion constant (N,m/red) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,351,708 VND | 1 Piece(s) | 5 Day(s) | 12 | 12 | 42 | 45 | 0.15 | 6000 | 0.3 | 3.63x10-5 | Available | 4 | 4 | 4 | 1.8 | 4 | 1.8 | 16 | 16 | 13 | M5 | 7.4 | 14.8 | 460 | 168.2 | ||
1,308,319 VND | 1 Piece(s) | 5 Day(s) | 12 | 12 | 42 | 45 | 0.15 | 6000 | 0.3 | 3.63x10-5 | Available | - | 4 | - | - | 4 | 1.8 | 16 | 16 | 13 | M5 | 7.4 | 14.8 | 460 | 168.2 |
Loading...Tải…
Type | Slit type | Application | Standard / Servo Motor / Stepping Motor / Encoder | Features | High precision / Backlash 0 / Low Inertial Moment / Vibration Absorption / small type / Vacuum Environment |
---|---|---|---|---|---|
Body Material | Aluminum | Allowable Angular Misalignment(deg) | 3 | Operating Temperature Range(°C) | -30::100 |