(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Helical Coupling, Clamping-Screw Type HC-C

Helical Coupling, Clamping-Screw Type HC-C
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      289,490VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The Helical Coupling uses a cylindrical material and has two spiral-twisted beams for flexible elasticity in the axial direction.
· It has excellent torsional rigidity, low moment of inertia and excellent responsiveness.
[Usage]
· A coupling suitable for a place high-speed response is required.

Part Number
HC16C-3-3
HC16C-3-4
HC16C-3-5
HC16C-3-6
HC16C-3-6-RK2
HC16C-3-6.35
HC16C-3-8
HC16C-3-8-RK3
HC16C-4-4
HC16C-4-5
HC16C-4-6
HC16C-4-6-RK2
HC16C-4-6.35
HC16C-4-8
HC16C-4-8-RK3
HC16C-5-5
HC16C-5-6
HC16C-5-6-RK2
HC16C-5-6.35
HC16C-5-8
HC16C-5-8-RK3
HC16C-6-6
HC16C-6-6-LK2
HC16C-6-6-LK2-RK2
HC16C-6-6-RK2
HC16C-6-6.35
HC16C-6-6.35-LK2
HC16C-6-8
HC16C-6-8-LK2
HC16C-6-8-LK2-RK3
HC16C-6-8-RK3
HC16C-6.35-6.35
HC16C-6.35-8
HC16C-6.35-8-RK3
HC16C-8-8
HC16C-8-8-LK3
HC16C-8-8-LK3-RK3
HC16C-8-8-RK3
HC20C-4-4
HC20C-4-5
HC20C-4-6
HC20C-4-6-RK2
HC20C-4-6.35
HC20C-4-8
HC20C-4-8-RK3
HC20C-4-10
HC20C-4-10-RK3
HC20C-5-5
HC20C-5-6
HC20C-5-6-RK2
HC20C-5-6.35
HC20C-5-8
HC20C-5-8-RK3
HC20C-5-10
HC20C-5-10-RK3
HC20C-6-6
HC20C-6-6-LK2
HC20C-6-6-LK2-RK2
HC20C-6-6-RK2
HC20C-6-6.35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Mass
(g)

574,994 VND

1 Piece(s) 5 Day(s) 3316220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

298,010 VND

1 Piece(s) 8 Day(s) 3416220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

298,010 VND

1 Piece(s) Same day 3516220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

297,860 VND

1 Piece(s) 8 Day(s) 3616220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

618,384 VND

1 Piece(s) 5 Day(s) 3616220.1100000.23.74x10-7Available-2--21.0-------11.9

575,009 VND

1 Piece(s) 5 Day(s) 36.3516220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

476,411 VND

1 Piece(s) 5 Day(s) 3816220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

618,384 VND

1 Piece(s) 5 Day(s) 3816220.1100000.23.74x10-7Available-3--31.8-------11.9

574,994 VND

1 Piece(s) 5 Day(s) 4416220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

575,009 VND

1 Piece(s) Same day 4516220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

298,010 VND

1 Piece(s) 8 Day(s) 4616220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

618,384 VND

1 Piece(s) 5 Day(s) 4616220.1100000.23.74x10-7Available-2--21.0-------11.9

574,994 VND

1 Piece(s) 5 Day(s) 46.3516220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

298,010 VND

1 Piece(s) 8 Day(s) 4816220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

618,397 VND

1 Piece(s) 5 Day(s) 4816220.1100000.23.74x10-7Available-3--31.8-------11.9

289,490 VND

1 Piece(s) Same day 5516220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

297,860 VND

1 Piece(s) 5 Day(s) 5616220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

618,384 VND

1 Piece(s) 5 Day(s) 5616220.1100000.23.74x10-7Available-2--21.0-------11.9

298,010 VND

1 Piece(s) 8 Day(s) 56.3516220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

298,010 VND

1 Piece(s) 8 Day(s) 5816220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

618,384 VND

1 Piece(s) 5 Day(s) 5816220.1100000.23.74x10-7Available-3--31.8-------11.9

297,860 VND

1 Piece(s) Same day 6616220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

618,384 VND

1 Piece(s) 5 Day(s) 6616220.1100000.23.74x10-7Available2-21.0--778M2.60.40.86511.9

661,770 VND

1 Piece(s) 5 Day(s) 6616220.1100000.23.74x10-7Available2221.021.0778M2.60.40.86511.9

618,384 VND

1 Piece(s) 5 Day(s) 6616220.1100000.23.74x10-7Available-2--21.0778M2.60.40.86511.9

574,994 VND

1 Piece(s) 5 Day(s) 66.3516220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

618,384 VND

1 Piece(s) 5 Day(s) 66.3516220.1100000.23.74x10-7Available2-21.0--778M2.60.40.86511.9

297,860 VND

1 Piece(s) 8 Day(s) 6816220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

618,384 VND

1 Piece(s) 5 Day(s) 6816220.1100000.23.74x10-7Available2-21.0--778M2.60.40.86511.9

661,770 VND

1 Piece(s) 5 Day(s) 6816220.1100000.23.74x10-7Available2321.031.8778M2.60.40.86511.9

618,384 VND

1 Piece(s) 5 Day(s) 6816220.1100000.23.74x10-7Available-3--31.8778M2.60.40.86511.9

574,994 VND

1 Piece(s) 5 Day(s) 6.356.3516220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

298,010 VND

1 Piece(s) 8 Day(s) 6.35816220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

618,384 VND

1 Piece(s) 5 Day(s) 6.35816220.1100000.23.74x10-7Available-3--31.8778M2.60.40.86511.9

298,010 VND

1 Piece(s) 8 Day(s) 8816220.1100000.23.74x10-7Not available------778M2.60.40.86511.9

618,384 VND

1 Piece(s) 5 Day(s) 8816220.1100000.23.74x10-7Available3-31.8--778M2.60.40.86511.9

661,770 VND

1 Piece(s) 5 Day(s) 8816220.1100000.23.74x10-7Available3331.831.8778M2.60.40.86511.9

618,384 VND

1 Piece(s) 5 Day(s) 8816220.1100000.23.74x10-7Available-3--31.8778M2.60.40.86511.9

340,710 VND

1 Piece(s) 8 Day(s) 4420250.190000.21.03x10-6Not available------889M2.60.81.614021.2

624,015 VND

1 Piece(s) 5 Day(s) 4520250.190000.21.03x10-6Not available------889M2.60.81.614021.2

624,015 VND

1 Piece(s) 5 Day(s) 4620250.190000.21.03x10-6Not available------889M2.60.81.614021.2

667,405 VND

1 Piece(s) 5 Day(s) 4620250.190000.21.03x10-6Available-2--21.0889M2.60.81.614021.2

624,015 VND

1 Piece(s) 5 Day(s) 46.3520250.190000.21.03x10-6Not available------889M2.60.81.614021.2

340,710 VND

1 Piece(s) 8 Day(s) 4820250.190000.21.03x10-6Not available------889M2.60.81.614021.2

667,405 VND

1 Piece(s) 5 Day(s) 4820250.190000.21.03x10-6Available-3--31.8889M2.60.81.614021.2

340,710 VND

1 Piece(s) Same day 41020250.190000.21.03x10-6Not available------889M2.60.81.614021.2

667,405 VND

1 Piece(s) 5 Day(s) 41020250.190000.21.03x10-6Available-3--31.8889M2.60.81.614021.2

340,710 VND

1 Piece(s) 7 Day(s) 5520250.190000.21.03x10-6Not available------889M2.60.81.614021.2

340,710 VND

1 Piece(s) 8 Day(s) 5620250.190000.21.03x10-6Not available------889M2.60.81.614021.2

667,405 VND

1 Piece(s) 5 Day(s) 5620250.190000.21.03x10-6Available-2--21.0889M2.60.81.614021.2

340,710 VND

1 Piece(s) 8 Day(s) 56.3520250.190000.21.03x10-6Not available------889M2.60.81.614021.2

340,510 VND

1 Piece(s) 8 Day(s) 5820250.190000.21.03x10-6Not available------889M2.60.81.614021.2

667,405 VND

1 Piece(s) 5 Day(s) 5820250.190000.21.03x10-6Available-3--31.8889M2.60.81.614021.2

624,015 VND

1 Piece(s) 5 Day(s) 51020250.190000.21.03x10-6Not available------889M2.60.81.614021.2

667,405 VND

1 Piece(s) 5 Day(s) 51020250.190000.21.03x10-6Available-3--31.8889M2.60.81.614021.2

340,510 VND

1 Piece(s) Same day 6620250.190000.21.03x10-6Not available------889M2.60.81.614021.2

667,405 VND

1 Piece(s) 5 Day(s) 6620250.190000.21.03x10-6Available2-21.0--889M2.60.81.614021.2

710,794 VND

1 Piece(s) 5 Day(s) 6620250.190000.21.03x10-6Available2221.021.0889M2.60.81.614021.2

667,405 VND

1 Piece(s) 5 Day(s) 6620250.190000.21.03x10-6Available-2--21.0889M2.60.81.614021.2

624,015 VND

1 Piece(s) 5 Day(s) 66.3520250.190000.21.03x10-6Not available------889M2.60.81.614021.2

Loading...Tải…

Basic InformationThông tin cơ bản

Type Slit type Application Standard / Servo Motor / Stepping Motor / Encoder Features High precision / Backlash 0 / Low Inertial Moment / Vibration Absorption / small type / Vacuum Environment
Body Material Aluminum Allowable Angular Misalignment(deg) 3 Operating Temperature Range(°C) -30::100