(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tension Controller for Feedback (Part Number)

Tension Controller for Feedback
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      12,193,990VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Compares the set values with the tensile strength measured by the tensile strength detector and then eliminates any differences by adding torque (current value) to the powder or hysteresis type clutch, which allows it to suppress fluctuation in tensile strength resulting from reel diameter or disturbances.

 
Part Number
CTF3200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

12,193,990 VND

1 Piece(s) 8 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Function Controller Used Motive Energy General Purpose Environment, Applications Standard
Input Current 3.5A Max. Control Output 3.0A or less Applicable load DC24V 72W