(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Aibo-Kun, Type 26 (Part Number)

Aibo-Kun, Type 26
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,833,775VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Am ambidextrous handrail.
[Features]
·Can be used as a handrail for laterally movable toilets.
[Applications]
·Ideal for a handrail used in toilets.

 
Part Number
453-076
453-077
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFinish Part Type

2,877,600 VND

1 Piece(s) 9 Day(s) or more FabricTip Assembly Recessed Plate

2,833,775 VND

1 Piece(s) 9 Day(s) or more PolishingPinching Plate

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Barrier-Free / Handrail Pipe Related Products Type Handrail pipe Material SUS304 Color -
Size 310×150