(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Structure that adjusts axis misalignment by deflection of a thin metal disc. Large torque transmission, even at high-speeds. Simple structure that is easy to remove. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number |
---|
SDS-26C-4X4.5 |
SDS-26C-4.5X4.5 |
SDS-26C-4.5X5 |
SDS-26C-4.5X6 |
SDS-26C-4.5X6.35 |
SDS-26C-4.5X7 |
SDS-26C-4.5X8 |
SDS-26C-4.5X9 |
SDS-26C-4.5X9.525 |
SDS-26C-4.5X10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Allowable Misalignment | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
657,561 VND | 1 Piece(s) | 6 Day(s) | 10 | 4 | 4 | 26.6 | 24.1 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 1.5 | 1 | - | Coupling body | - | 9000 | Aluminum | 0.15 | 2.4X10-6 | No Keyway | - | - | - | - | - | - | ||
657,561 VND | 1 Piece(s) | 6 Day(s) | 10 | 4 | 4 | 26.6 | 24.1 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 1.5 | 1 | - | Coupling body | - | 9000 | Aluminum | 0.15 | 2.4X10-6 | No Keyway | - | - | - | - | - | - | ||
657,561 VND | 1 Piece(s) | 6 Day(s) | 10 | 4 | 4 | 26.6 | 24.1 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 1.5 | 1 | - | Coupling body | - | 9000 | Aluminum | 0.15 | 2.4X10-6 | No Keyway | - | - | - | - | - | - | ||
603,975 VND | 1 Piece(s) | 6 Day(s) | 10 | 4 | 4 | 26.6 | 24.1 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 1.5 | 1 | - | Coupling body | - | 9000 | Aluminum | 0.15 | 2.4X10-6 | No Keyway | - | - | - | - | - | - | ||
603,975 VND | 1 Piece(s) | 6 Day(s) | 10 | 4 | 4 | 26.6 | 24.1 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 1.5 | 1 | - | Coupling body | - | 9000 | Aluminum | 0.15 | 2.4X10-6 | No Keyway | - | - | - | - | - | - | ||
603,975 VND | 1 Piece(s) | 6 Day(s) | 10 | 4 | 4 | 26.6 | 24.1 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 1.5 | 1 | - | Coupling body | - | 9000 | Aluminum | 0.15 | 2.4X10-6 | No Keyway | - | - | - | - | - | - | ||
603,975 VND | 1 Piece(s) | 6 Day(s) | 10 | 4 | 4 | 26.6 | 24.1 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 1.5 | 1 | - | Coupling body | - | 9000 | Aluminum | 0.15 | 2.4X10-6 | No Keyway | - | - | - | - | - | - | ||
603,975 VND | 1 Piece(s) | 6 Day(s) | 10 | 4 | 4 | 26.6 | 24.1 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 1.5 | 1 | - | Coupling body | - | 9000 | Aluminum | 0.15 | 2.4X10-6 | No Keyway | - | - | - | - | - | - | ||
603,975 VND | 1 Piece(s) | 6 Day(s) | 10 | 4 | 4 | 26.6 | 24.1 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 1.5 | 1 | - | Coupling body | - | 9000 | Aluminum | 0.15 | 2.4X10-6 | No Keyway | - | - | - | - | - | - | ||
603,975 VND | 1 Piece(s) | 6 Day(s) | 10 | 4 | 4 | 26.6 | 24.1 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 1.5 | 1 | - | Coupling body | - | 9000 | Aluminum | 0.15 | 2.4X10-6 | No Keyway | - | - | - | - | - | - |
Loading...Tải…
Type | Disc Type | Application | Servo Motor / Stepping Motor | Max. Rotational Speed Range(r/min) | 4001~10000 |
---|---|---|---|---|---|
Body Material | Aluminum | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |