(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Disc-Shaped Coupling, Clamping Long Type (Double Disc) (Part Number)

Disc-Shaped Coupling, Clamping Long Type (Double Disc)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      511,797VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDWB-22C-8X8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

631,218 VND

1 Piece(s) 5 Day(s) 108822.2271.01~3.00High accuracy / Backlash 0 / Small1.10.30.21~0.4010000[Others] Others0.21.4X10-6No Keyway------

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Disc Type Application Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum Allowable Angular Misalignment(deg) 3
Product Category Coupling body Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDWB-22C-8X8 in the Disc-Shaped Coupling, Clamping Long Type (Double Disc) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SDWB-22C-8X8 trong chuỗi Disc-Shaped Coupling, Clamping Long Type (Double Disc).

Products like this...

Part Number
SDWB-16C-3X5
SDWB-16C-3X5K2
SDWB-16C-4.5X4.5
SDWB-22C-8X8K2
SDWB-22C-8X8K3
SDWB-22C-8X8K4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

659,468 VND

1 Piece(s) 6 Day(s) 103316231.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant0.50.20.21~0.4010000Aluminum0.23.7X10-7No Keyway------

702,856 VND

1 Piece(s) 6 Day(s) 103316231.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant0.50.20.21~0.4010000Aluminum0.23.7X10-7One Side Key Way---K221

659,468 VND

1 Piece(s) 6 Day(s) 104.54.516230.05~1.00High accuracy / Backlash 0 / Small0.50.20.02~0.210000[Others] Others0.23.7X10-7No Keyway------

674,605 VND

1 Piece(s) 6 Day(s) 108822.2271.01~3.00High accuracy / Backlash 0 / Small1.10.30.21~0.4010000[Others] Others0.21.4X10-6One Side Key Way---K221

674,605 VND

1 Piece(s) 6 Day(s) 108822.2271.01~3.00High accuracy / Backlash 0 / Small1.10.30.21~0.4010000[Others] Others0.21.4X10-6One Side Key Way---K331.4

674,605 VND

1 Piece(s) 6 Day(s) 108822.2271.01~3.00High accuracy / Backlash 0 / Small1.10.30.21~0.4010000[Others] Others0.21.4X10-6One Side Key Way---K441.8