(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Optional Parts for Million Guide GNZF Series - Spring

Optional Parts for Million Guide GNZF Series - Spring
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      293,905VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Million guide GNZF series optional Part [Million guide GNZF series feature] A new dimension high precision linear motion with the unique isolated multi-surface linear motion roller system.· The needle roller guide achieves even greater accuracy, for high precision linearity "from ball to needle" by using a needle roller in the configuration. [Main applications] Mounting devices, FA guides, mold guide

Part Number
GNZF20-R100
GNZF28-R125
GNZF28-R145
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft diameter
(mm)
Springs Length
(mm)

293,905 VND

1 Piece(s) 12 Day(s) or more 20100

293,905 VND

1 Piece(s) 12 Day(s) or more 28125

293,905 VND

1 Piece(s) 12 Day(s) or more 28145

Loading...Tải…

  1. 1