(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DYH04D-CF45-CFS-19250 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Fluid | Max. Operating Pressure (MPa) | Swage Fittings | Inner Dia. d (Ø) | Material | Outer Sheath Cover | Operating Temperature Range (°C) | Minimum Bending Radius (mm) | Hose Length L (mm) | Max. Operating Pressure (kgf/㎠) | Min. Destructive Pressure (kgf/㎠) | Reinforcement layer material | Minimum Breaking Pressure (Mpa) | Left T (UNF PF) Value | Value of the left (mm) | C value on the left (mm) | Value OD on the left (mm) | H value on the left (mm) | L value in the left part (mm) | X value in the left part (mm) | Left part HEX (OPT) value (mm) | T (UNF PF) value in the right part | The value of the right part (mm) | Parts C in the right value (mm) | OD value in the right part (mm) | H value in the right part (mm) | L value in the right part (mm) | X value in the right part (mm) | Right side HEX (OPT) value (mm) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,738,964 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant | 14.6 | - | 6.4 | - | - | 34.32~100 | 6.4 | 19250 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 |
Loading...Tải…
Outside rubber material | Synthetic rubber with oil resistance, weather resistance and abrasion resistance |
---|
Please check the type/dimensions/specifications of the part DYH04D-CF45-CFS-19250 in the Hydraulic Rubber Hose, High Pressure Rubber Hose (D Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DYH04D-CF45-CFS-19250 trong chuỗi Hydraulic Rubber Hose, High Pressure Rubber Hose (D Series).
Part Number |
---|
DYH04D-CF45-CF45-10100 |
DYH04D-CF45-CF45-10150 |
DYH04D-CF45-CF45-10200 |
DYH04D-CF45-CFS-19300 |
DYH04D-CF45-CFS-19350 |
DYH04D-CF45-CFS-19400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Fluid | Max. Operating Pressure (MPa) | Swage Fittings | Inner Dia. d (Ø) | Material | Outer Sheath Cover | Operating Temperature Range (°C) | Minimum Bending Radius (mm) | Hose Length L (mm) | Max. Operating Pressure (kgf/㎠) | Min. Destructive Pressure (kgf/㎠) | Reinforcement layer material | Minimum Breaking Pressure (Mpa) | Left T (UNF PF) Value | Value of the left (mm) | C value on the left (mm) | Value OD on the left (mm) | H value on the left (mm) | L value in the left part (mm) | X value in the left part (mm) | Left part HEX (OPT) value (mm) | T (UNF PF) value in the right part | The value of the right part (mm) | Parts C in the right value (mm) | OD value in the right part (mm) | H value in the right part (mm) | L value in the right part (mm) | X value in the right part (mm) | Right side HEX (OPT) value (mm) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,677,942 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / Lubricant / For air | 14.6 | - | 6.4 | - | - | 34.32~100 | 6.4 | 10100 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | ||
2,689,517 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / Lubricant / For air | 14.6 | - | 6.4 | - | - | 34.32~100 | 6.4 | 10150 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | ||
2,700,781 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / Lubricant / For air | 14.6 | - | 6.4 | - | - | 34.32~100 | 6.4 | 10200 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | ||
4,749,917 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / Lubricant / For air | 14.6 | - | 6.4 | - | - | 34.32~100 | 6.4 | 19300 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | ||
4,761,492 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / Lubricant / For air | 14.6 | - | 6.4 | - | - | 34.32~100 | 6.4 | 19350 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | ||
4,772,756 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / Lubricant / For air | 14.6 | - | 6.4 | - | - | 34.32~100 | 6.4 | 19400 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 |